Feature | 6 bit input/12 bit output level shifter array / Reference voltage buffer |
---|---|
Application Scope | For driving auxiliary capacitors of LCD panel |
Dry Packed Products | Not Available |
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | SSOP30-P-300-0.65 |
---|---|
Package Image | |
Pins | 30 |
Mounting | Surface Mount |
Package Dimensions | 檢視 |
Land pattern dimensions | 檢視 |
Please refer to the link destination to check the detailed size.