Detection polarity | Dual detection |
---|---|
Output Structure | Push-pull |
RoHS Compatible Product(s) (#) | Available |
This product is under full production, but the following new product(s) are also recommended for new designs.
Part Number | Compatible level | Notes |
---|---|---|
TCS40DPR | Package and characteristics are almost same | - |
Toshiba Package Name | SOT-23F |
---|---|
Package Image | |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.4×0.8 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Supply Voltage (Max) | VCC | 5.5 | V |
Supply Voltage (Min) | VCC | 2.3 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Magnetic Flux Density (Operating Point) (Typ.) |
|BON| | - | 3.4 | mT |
Magnetic Flux Density (Releasing Point) (Typ.) |
|BOFF| | - | 2.0 | mT |
Contact us
Contact usFrequently Asked Questions
FAQs