TMP86FM29FG

EOL announced

TLCS-870C

Description

Description 8-bit microcontrollers with LCD driver supporting 128 pixels
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name P-QFP64-1414-0.80C
Pins 64
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 8 bit
ROM size 32 Kbyte
ROM type Flash -
RAM size 1.5 Kbyte
internal data bus width 8 bit
LED drive capability 4 ch
LCD drive capability 32 ch
UART/SIO 1 ch
A/D converters(10bit) 8 ch
Timer/counter(18bit) 1 ch
Timer/counter(8bit) 4 ch
watchdog timer Available -
dual clock operation Available -
I/O Port 39 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
2.7 to 3.6 1 to 16 -40 to 85 0.25
1.8 to 3.6 1 to 8 -40 to 85 0.5

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open