TMPM4K1FSAUG

Not Recommended for New Design

TXZ4

Description

Description TMPM4K group (1) is microcontroller which contain 64 KB to 256 KB of code Flash memory and 18 KB of RAM, and are deploying the package of 32 pins to 64 pins.
These products have peripheral functions which are suitable for motor control as AD Converter (ADC), Motor control circuit (A-PMD), Vector Engine (A-VE+), and Encoder input (A-ENC) .
These microcontrollers can be widely used for home appliances and industrial equipment which requires motor control.
RoHS Compatible Product(s) (#) Please contact us.
Dry Packed Products Available

Flash memory uses SuperFlash® technology licensed from Silicon Storage Technology (SST), Inc. SuperFlash® is a registered trademark of SST, Inc.

Package Information

Toshiba Package Name P-LQFP44-1010-0.80-003
Pins 44
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
Group Name M4K -
Number of bits 32 bit
ROM size 64 Kbyte
ROM type Flash -
RAM size 18 Kbyte
Internal data bus width 32 bit
Interrupt function 79 -
Number of External interrupt pins 9 pins
Number of IN ports 2 port
Number of I/O ports 32 port
DMA controllers 24 ch
DMA controllers units 1 units
UART 2 ch
I2C 1 ch
TSPI 2 ch
vector engine Available -
Op amp 3 ch
3-phase PWM output 1 ch
A/D converters(12bit) 10 ch
Number of A/D converter(12bit) units 1 units
32bit timer/counter(32bit mode) 6 ch
32bit timer/counter(16bit mode) 12 ch
watchdog timer Available -
Power-on reset circuit Available -
Voltage detecting circuit Available -
Oscillation frequency detector Available -
Standby function IDLE / STOP1 -
On-chip debug function Available -
trace func Not Available -
CRC Calculation circuit Y -
RAM PARITY Available -
incremental encoder input 1 ch
Storage temperature -55 to 125
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
2.7 to 5.5 1 to 80 -40 to 105 0.0125

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open