3글자 이상 입력하세요.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Product News 2022-7
Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched “CSLZ series” Zener diodes that protect semiconductor devices from switching surges, induced lightning surges[1], and electrostatic discharges (ESD)[2]. This lineup has 10 products having Zener voltage (typ.) ranging from 5.6 V to 30 V.
The new products protect semiconductor devices from ESD[2] in the order of nanoseconds, switching surges in the order of microseconds to milliseconds, and over voltage close to DC. By using the ultra-small package SOD-962[3]—whose mounting area is 0.1984 mm2 (typ.)—for the first time for Toshiba‘s Zener diodes, the products have reduced their footprint by about 85 % compared with Toshiba‘s current products[4] using the SOD-523[5] package, allowing high-density mounting on equipment. The products contribute to the effective use of circuit boards and higher reliability of equipment.
Notes:
[1] @IEC61000-4-5, tp=8/20 μs
[2] @IEC61000-4-2
[3] Toshiba’s package name: SL2
[4] CEZ series
[5] Toshiba’s package name: ESC
(@Ta=25 °C)
Part number |
Package |
Absolute maximum ratings |
Zener voltage VZ (V) |
Clamp VC[6][7] typ. (V) |
Dynamic resistance RDYN[6] typ. (Ω) |
||||
---|---|---|---|---|---|---|---|---|---|
Name |
Size typ. (mm) |
||||||||
Electrostatic VESD[2] (kV) |
Peak IPP[1] (A) |
typ. |
Test IZ (mA) |
||||||
Contact |
Air |
||||||||
SOD-962[3] |
0.62 × 0.32 × 0.3 |
±30 |
2.5 |
5.6 |
5 |
9 |
0.25 |
||
6.2 |
10.5 |
0.38 |
|||||||
6.8 |
14.5 |
0.5 |
|||||||
8.2 |
17 |
0.62 |
|||||||
10 |
18 |
0.5 |
|||||||
±20 |
12 |
28 |
1.5 |
||||||
±12 |
16 |
30 |
1.7 |
||||||
20 |
30 |
2.5 |
|||||||
±10 |
24 |
34 |
1.5 |
||||||
±8 |
30 |
2 |
51 |
4 |
Notes:
[6] TLP parameters: Z0=50 Ω, tp=100 ns, tr=300 ps, averaging window: t1=30 ns to t2=60 ns, extraction of dynamic resistance using least squares fit of TLP characteristics between ITLP1=8 A and ITLP2=16 A.
[7] ITLP=8 A
Note:
The application circuits shown in this document are provided for reference purposes only. Thorough evaluation is required, especially at the mass-production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.