Product News 2023-08
Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched surge-protection Zener diodes “XCUZ Series” that are AEC-Q101 qualified and are suitable for automotive equipment.
The new XCUZ series products protect devices and circuits against noise (Electrostatic Discharge (ESD), ESD in the order of nanoseconds, and switching surges in the order of microseconds to milliseconds, etc.) entering from power supply lines and connectors of various automotive ECU[1]s, and suppress system malfunctions.
The package of new products is industry-compatible and general-purpose SOD-323 (2.5 mm × 1.25 mm.)
In addition, 20 products added to the lineup have 5.6 V to 36 V of typical voltage range that covers major voltage lines.
Therefore, it can be used for various voltage lines and contributes to improving the quality of automotive equipment.
Notes:
[1] ECU (Electronic Control Unit)
Notes:
[2] IVI (in-vehicle infotainment): General term of the (integrated) system that provides both information and entertainment.
[3] ADAS (Advanced driver-assistance systems)
[4] BMS (Battery Management System): Systems for safety control of charge-type secondary batteries such as lithium-ion batteries
(Unless otherwise specified, Ta=25 °C)
Part |
Absolute |
Electrical characteristics |
|||||||
---|---|---|---|---|---|---|---|---|---|
Electrostatic (kV) |
Zener voltage VZ (V) |
Dynamic resitance RDYN [6] typ. (Ω) |
Clamp (V) |
Total |
|||||
Contact |
Air |
min |
typ. |
max |
Test IZ (mA) |
typ. |
typ. |
typ. |
|
XCUZ5V6 | ±30 |
5.3 |
5.6 |
6.0 |
5 |
0.16 |
9.0 |
125 |
|
±30 |
5.8 |
6.2 |
6.6 |
5 |
0.21 |
10.0 |
105 |
||
±30 |
6.4 |
6.8 |
7.2 |
5 |
0.27 |
13.0 |
88 |
||
±30 |
7.0 |
7.5 |
7.9 |
5 |
0.32 |
14.0 |
78 |
||
±30 |
7.7 |
8.2 |
8.7 |
5 |
0.37 |
16.5 |
67 |
||
±30 |
8.5 |
9.1 |
9.6 |
5 |
0.44 |
17.0 |
62 |
||
±30 |
9.4 |
10.0 |
10.6 |
5 |
0.52 |
19.0 |
60 |
||
±30 |
10.4 |
11.0 |
11.6 |
5 |
0.60 |
24.0 |
48 |
||
±30 |
11.4 |
12.0 |
12.6 |
5 |
0.70 |
26.0 |
44 |
||
±30 |
12.4 |
13.0 |
14.1 |
5 |
0.80 |
27.0 |
42 |
||
±30 |
13.8 |
15.0 |
15.6 |
5 |
0.60 |
24.0 |
36 |
||
±30 |
15.3 |
16.0 |
17.1 |
5 |
0.50 |
27.0 |
35 |
||
±30 |
16.8 |
18.0 |
19.1 |
5 |
0.40 |
28.5 |
31 |
||
±30 |
18.8 |
20.0 |
21.2 |
5 |
0.35 |
30.5 |
29 |
||
±30 |
20.8 |
22.0 |
23.3 |
5 |
0.40 |
32.0 |
27 |
||
±30 |
22.8 |
24.0 |
25.6 |
5 |
0.60 |
36.5 |
26 |
||
±30 |
25.1 |
27.0 |
28.9 |
2 |
0.90 |
45.0 |
23 |
||
±30 |
28.0 |
30.0 |
32.0 |
2 |
1.25 |
47.5 |
21 |
||
± 25 |
31.0 |
33.0 |
35.0 |
2 |
1.80 |
57.0 |
19 |
||
± 20 |
34.0 |
36.0 |
38.0 |
2 |
2.60 |
63.0 |
18 |
Notes:
[5] According to ISO10605 (R=2 kΩ/C=330 pF)
[6] TLP parameter: Z0=50 Ω, tp=100 ns, tr=300 ps, averaging window t1=30 ns to t2=60 ns, extraction of dynamic resistance using least squares fit of TLP characteristics between ITLP1=16 A and ITLP2=16 A.
[7] ITLP =16 A
[8] VR = 0 V, f = 1 MHz
Note:
The application circuits shown in this document are provided for reference purposes only.
Thorough evaluation is required, especially at the mass production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.
Note:
[9] Averaging window : t1=30 ns to t2=60 ns
Note:
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.