Product News 2022-03
Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched a photorelay, “TLP3406SRHA,” that features an OFF-state output terminal voltage of 30 V, and added it to the lineup of voltage drive photorelays that feature a maximum operating temperature rating of 125 °C and use the S-VSON4T package which has one of the smallest mounting area in the industry[1]. The lineup including the previously released five products[2] now offers OFF-state terminal voltages of 20 V, 30 V, and 60 V.
The new product, TLP3406SRHA, features an OFF-state terminal voltage of 30 V and an ON-state current rating of 1.5 A. The new product’s maximum operating temperature rating is 125 °C, allowing the product to be used under high temperature conditions. This also widens thermal margin of the equipment to be designed. In addition, this is a voltage drive product that has incorporated a resistor at the input side, requiring no external resistor. This helps reduce the required space on a circuit board, and allows increasing number of mountable photorelays.
TLP3406SRHA is suitable for applications that require many relays to be mounted on a circuit board of a limited size, such as semiconductor testers and probe cards.
Notes :
[1] Mounting area 2.9 mm2 (typ.), according to a survey by Toshiba (as of February 2022).
[2] TLP3403SRHA, TLP3407SRA, TLP3412SRA, TLP3412SRHA, TLP3475SRHA
(Unless otherwise specified, Ta=25 °C)
Part number |
|||
|---|---|---|---|
Package |
Name |
S-VSON4T |
|
Mounting area typ. (mm2) |
2.9 |
||
Contact |
1-Form-A |
||
Absolute maximum ratings |
OFF-state output terminal voltage VOFF (V) |
30 |
|
ON-state current ION (A) |
1.5 |
||
ON-state current (pulsed) IONP (A) |
@t=100 ms, Duty=1/10 |
4.5 |
|
Operating temperature Topr (°C) |
-40 to 125 |
||
Electrical characteristics |
OFF-state current IOFF max (nA) |
@VOFF=20 V |
1 |
Output capacitance (output side) COFF typ. (pF) |
120 |
||
Operating voltage VFON max (V) |
3 |
||
ON-state resistance RON max (Ω) |
0.2 |
||
Switching characteristics |
Turn-on time tON max (ms) |
2 |
|
Turn-off time tOFF max (ms) |
0.2 |
||
Note :
The application circuits shown in this document are provided for reference purposes only.
Thorough evaluation is required, especially at the mass-production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.