Lineup Expansion of Digital Isolators that Contribute to Stable High-Speed Isolated Data Transmissions in Industrial Applications

Product News 2023-11

The package photograph of lineup expansion of digital isolators that contribute to stable high-speed isolated data transmissions in industrial applications.

Toshiba Electronic Devices & Storage Corporation ("Toshiba") has expanded the lineup with the addition of four products to DCL54xx01 Series of quad-channel digital isolators with high common mode transient immunity (CMTI) and high-speed data rate.

The enabling control is possible by the output enable terminal[1].
The channel configuration of "DCL541H01 and DCL541L01" is three channel of forward directions and one channel of reverse direction and that of "DCL542H01 and DCL542L01" is two channel of forward directions and two channel of reverse directions. The lineup of ten products including six products of precedence release products  offers the selection of enabled control and channel configuration widely.

DCL54xx01 Series use Toshiba's proprietary magnetic coupling type insulated transmission method to deliver a high CMTI of 100 kV/μs (min)[2].This provides high tolerance of electrical noise between input/output in isolated signal communications, and contributes to stable control signal transmission and equipment operation. With their low pulse width distortion of 0.8 ns (typ.)[3] and high-speed data rate of 150 Mbps (max), the digital isolators are suitable for multi-channel high-speed communications applications such as I/O interfaces with SPI communication.

Notes:
[1] The output is enabled by the enable control signal High. Conversely, the output is disabled (output high impedance) by the enable control signal Low.
[2] Test condition: VI=VDDI or 0 V, VCM=1500 V, Ta=25 °C
[3] Test condition: VDD1=VDD2=5 V, Ta=25 °C

Applications

  • Industrial automation systems (programmable logic controllers, I/O interfaces, etc.)
  • Motor control
  • Inverters

Features

  • The enabling control is possible by the output enable terminal[1].
  • Quad-channel:
    Three channel of forward directions and one channel of reverse direction
    Two channel of forward directions and two channel of reverse directions
  • High common mode transient immunity: CMTI=100 kV/μs (min)[2]

Main Specifications

Part number DCL541L01 DCL541H01 DCL542L01 DCL542H01
Number of channels
(Forward directions : reverse directions)
4
(3:1)
4
(3:1)
4
(2:2)
4
(2:2)
Default output logic Low High Low High
Enabled control Output enable
Package SOIC16-W
Absolute
maximum
ratings
Operating temperature  Topr  (°C) -40 to 110
Storage temperature  TSTG  (°C) -65 to 150
Maximum withstanding
isolation voltage
(1 min.)
BVS  (Vrms)
Ta=25 °C Min 5000
Recommended
operating
conditions
Power supply voltage
VDD1, VDD2  (V)
Topr=-40 °C
to 110 °C
2.25 to 5.5
Electrical
characteristics
Common mode
transient immunity
CMTI  (kV/μs)
Ta=25 °C Min 100
Data rate
tbps  (Mbps)
Ta=-40 °C
to 110 °C
Max 150
Pulse width distortion
PWD  (ns)
VDD1=VDD2=5 V,
Ta=25 °C
Typ. 0.8
Propagation delay
tPHL, tPLH  (ns)
Typ. 10.9

Pin Assignments

The illustration of pin assignments of lineup expansion of digital isolators that contribute to stable high-speed isolated data transmissions in industrial applications.

Application Circuit Example

The illustration of application circuit example of lineup expansion of digital isolators that contribute to stable high-speed isolated data transmissions in industrial applications.

Note:
The application circuits shown in this document are provided for reference purposes only.
Thorough evaluation is required, especially at the mass-production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.

* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.