Product News 2024-03
 
            
        
    Toshiba Electronic Devices & Storage Corporation (“Toshiba”) has launched two bipolar transistors "TTA014 and TTC023" (with SC-63 package: Toshiba’s nickname is New PW-Mold), suitable for gate drive circuits in power devices, current switches of consumer equipment and industrial equipment, and LED drive circuits. The collector-emitter voltage rating and collector current (DC) rating of TTA014 is -120 V/-2.5 A and that of TTC023 is 120 V/3 A.
The new products TTA014 and TTC023 are Toshiba’s first -120 V and 120 V bipolar transistors with Toshiba’s New PW-Mold package. This has expanded the range of product selection.
Toshiba will continue to expand its lineup of bipolar transistors.
Consumer equipment and industrial equipment
(Unless otherwise specified, Ta=25 °C)
| Part number | TTA014 | TTC023 | ||
|---|---|---|---|---|
| Polarity | PNP | NPN | ||
| Package | Name (Toshiba’s nickname) | SC-63 (New PW-Mold) | ||
| Size (mm) | Typ. | 6.5 × 9.5, t=2.3 | ||
| Component | Wire material | Copper | ||
| Absolute maximum ratings | Collector-emitter voltage VCEO (V) | -120 | 120 | |
| Collector current (DC) IC (A) | -2.5 | 3 | ||
| Junction temperature Tj (°C) | 150 | |||
| Electrical characteristics | DC current gain hFE | Min | 120 | 120 | 
| Max | 240 | 240 | ||
| Test condition VCE (V)/IC (A) | -2/-0.25 | 2/0.3 | ||
| Collector-emitter saturation voltage VCE(sat) (V) | Max | -0.35 | 0.19 | |
| Test condition IC (A)/IB (A) | -0.75/-0.075 | 1.0/0.1 | ||
 
            
        
     
            
        
    Note: 
The application circuits shown in this document are provided for reference purposes only.
Thorough evaluation is required, especially at the mass-production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.