TTC023

New Product

Power transistor for high-speed switching applications

Description

Application Scope High-speed switching / DC/DC converters
Features Low Satulation Voltage
Polarity NPN
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name New PW-Mold
Package Image New PW-Mold
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
6.5×9.5×2.3
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current IC 3 A
Collector Current ICP 6 A
Collector power dissipation (mounted on ceramic board (Cu 1600mm**2, t=0.8mm)) PC 2.5 W
Collector-Base Voltage VCBO 180 V
Collector-emitter voltage VCEO 120 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
DC Current Gain hFE (Max) hFE IC=0.3A
VCE=2V
240 -
DC Current Gain hFE (Min) hFE IC=0.3A
VCE=2V
120 -
Collector Emitter Saturation Voltage (Max) VCE(sat) IB=100mA
IC=1A
0.19 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Nov,2023

Dec,2023

Dec,2023

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open