Product News 2021-04
Toshiba Electronic Devices & Storage Corporation (“Toshiba”) has launched “SSM10N954L,” a common-drain 12 V N-channel MOSFET for battery protection circuits used for Lithium-ion (Li-ion) battery packs of mobile devices and other equipment to expand the lineup.
Li-ion battery packs use highly robust protection circuits to enhance safety. And it is also demanded to reduce heat generation during charging/discharging Li-ion battery. Such protection circuits require low power loss and high-density mounting, therefore, small and thin MOSFETs with low On-resistance are needed.
Similar to the previously released SSM6N951L, the new product uses its micro process and has further reduced its On-resistance. This allows the product to offer low power loss because of its industry-leading[1] low On-resistance characteristics. And by also featuring low standby power consumption because of its low leakage current from the gate (low gate-source leakage current), it helps batteries to operate for longer time. In addition, it uses the new package TCSPAC-153001 (1.49 mm x 2.98 mm, t : 0.11 mm (typ.)).
Notes :
[1] Comparison with the product of the same maximum rating, according to a survey by Toshiba as of March 2021.
Devices with a Li-ion battery pack
(@Ta=25 °C)
| Part number | SSM10N954L | SSM6N951L[2] | |
|---|---|---|---|
| Configuration | N-channel common-drain | ||
| Absolute maximum ratings |
Source-source voltage VSSS (V) | 12 | |
| Gate-source voltage VGSS (V) | ±8 | ||
| Source current (DC) IS (A) | 13.5 | 8 | |
| Gate-source leakage current IGSS max @VGS=±8 V (µA) |
±1 | ||
| Source-source On-resistance RSS(ON) typ. (mΩ) |
@VGS=4.5 V | 2.1 | 4.4 |
| @VGS=3.8 V | 2.2 | 4.6 | |
| @VGS=3.1 V | 2.4 | 4.9 | |
| @VGS=2.5 V | 3.1 | 5.5 | |
| Package | Name | TCSPAC-153001 | TCSP6A-172101 |
| Size typ. (mm) | 1.49 × 2.98, t : 0.11 | 2.14 × 1.67, t : 0.11 | |
Notes :
[2] Previously released product
The application circuits shown in this document are provided for reference purposes only.
Thorough evaluation is required, especially at the mass-production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.