Toshiba Opens the Way to Longer Life Wearables and IoT Devices with New IC Chips

Minute, ultra-low quiescent current[1] load switch ICs yield huge performance improvements

January 13, 2022

Toshiba Electronic Devices & Storage Corporation

Toshiba Opens the Way to Longer Life Wearables and IoT Devices with New IC Chips

KAWASAKI, Japan—Toshiba Electronic Devices & Storage Corporation ("Toshiba") has brought to market the “TCK12xBG Series” of load switch ICs that deliver a remarkable decrease in quiescent current[1] and an output current rating of 1A. Housed in a small WCSP4G package, the new ICs will support product developers in innovating a new generation of wearables and IoT devices that consume less power and offer a longer charge life. Volume shipments start today.

TCK12xBG Series uses a new driver circuit, which realizes a typical ON-state quiescent current of 0.08nA[1]. This represents in the region of 99.9% reduction from Toshiba’s current product, “TCK107AG,” a huge advance in efficiency that will allow wearables and IoT devices powered by small batteries to operate for significantly longer.
WCSP4G, a new package developed for the products, is about 34% smaller than that of TCK107AG, only 0.645×0.645mm, which allows mounting on small boards. Its back coating can reduce the damage that can happen to such a minute chip in the mounting process.

Toshiba has prepared a line-up of three ICs: TCK127BG with automatic discharge that turns on at active high; TCK126BG without automatic discharge that turns on at active high; and TCK128BG with automatic discharge that turns on at active low. This offers product developers and designers the freedom to select the load switch IC that best suits their design requirement.

Toshiba will continue to enhance low quiescent current technology products, to contribute to equipment downsizing and lower power consumption, and to a sustainable future.

Applications

  • Wearables, IoT devices, smartphones (ON and OFF switch of power supply for sensors, etc.)
  • Replacement of load switch circuits formed by discrete semiconductors such as MOSFETs, transistors, etc.

Features

  • Ultra-low quiescent current (ON state)[1]: IQ=0.08nA (typ.)
  • Low standby current (OFF state): IQ(OFF)+ISD(OFF)=13nA (typ.)
  • Compact WCSP4G package: 0.645×0.645mm (typ.), t:0.465mm (max.)
  • Backside coating that reduces damage in board-mounting process

Note:
[1] Among load switch ICs with a compact package size of 1mm2 or less and an output current rating of 1A. Toshiba survey, as of January 2022. 

Main Specifications

(Unless otherwise specified, @Ta=25°C)

Part number

TCK126BG

TCK127BG

TCK128BG

Package

Name

WCSP4G

Size typ.  (mm)

0.645x0.645,

t:0.465 (max)

Absolute

maximum

ratings

Input voltage  VIN  (V)

-0.3 to 6.0

Control voltage  VCT  (V)

-0.3 to 6.0

Output current  IOUT  (A)

DC

1.0

Pulse

2.0

Power dissipation  PD  (W)

1.0

Operating

ranges

(@Ta_opr=

-40 to 85°C)

Input voltage  VIN  (V)

1.0 to 5.5

Output current  IOUT max  (A)

1.0

Electrical

characteristics

Quiescent current
(ON state)

IQ typ.  (nA)

@VIN=5.5V

0.08

Standby current
(OFF state)

IQ(OFF) + ISD(OFF) typ.  (nA)

@VIN=5.5V

13

On-resistance 
RON typ. (mΩ)

@VIN=5.0V, IOUT= -0.5A

46

@VIN=3.3V, IOUT= -0.5A

58

@VIN=1.8V, IOUT= -0.5A

106

@VIN=1.2V, IOUT= -0.2A

210

@VIN=1.0V, IOUT= -0.05A

343

AC

characteristics

VOUT rise time  tr typ.  (μs)

@VIN=3.3V

363

363

363

VOUT fall time  tf typ.  (μs)

125

32

32

Turn on delay  tON typ.  (μs)

324

324

324

Turn off delay  tOFF typ.  (μs)

10

10

10

Auto-discharge function

-

Built-in

Built-in

ON/OFF control logic

Active High

Active High

Active Low

Sample Check & Availability

Buy Online

Buy Online

Buy Online

Follow the links below for more on the new product.
TCK126BG
TCK127BG
TCK128BG

Follow the link below for more on Toshiba’s Load Switch ICs.
Load Switch ICs

To check availability of the new products at online distributors, visit:

TCK126BG
Buy Online

TCK127BG
Buy Online

TCK128BG
Buy Online

Customer Inquiries

Small Signal Device Sales & Marketing Dept.

Tel: +81-44-548-2215

* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.