Toshiba Announces Sample Availability of Gate Driver for Bridge Circuits Driving High-Current Automotive Brushed DC Motors

January 29, 2026

Toshiba Electronic Devices & Storage Corporation

Toshiba Announces Sample Availability of Gate Driver for Bridge Circuits Driving High-Current Automotive Brushed DC Motors

KAWASAKI, Japan—Toshiba Electronic Devices & Storage Corporation ("Toshiba") has started providing engineering samples of "TB9104FTG," a gate driver[1] for bridge circuits used in high-current automotive brushed DC motors, suitable for body system applications such as power back doors, power sliding doors, and power seats.

The accelerating electrification of movable components in vehicles has increased the number of motors installed in vehicles, particularly motors for body system applications. This trend has also increased the number of drivers required for motor operation, and is creating demand for more compact systems. Wire harnesses must be reduced to meet requirements for lighter vehicles.

TB9104FTG adopts a small VQFN32 package with typical dimensions of 5.0mm×5.0mm. An exposed thermal pad on the underside of the package enhances thermal performance, and when combined with external MOSFETs, this enables a compact drive circuit for high-current brushed DC motors in body system applications.

The new product has a serial peripheral interface (SPI)[2] for interfacing with microcontrollers, providing numerous configuration options and status information. Notably, rotation commands for the motor can be issued not only through dedicated pins but also via SPI. By connecting multiple gate drivers to the SPI bus, wiring can be shared, contributing to wire harness reduction.

TB9104FTG also features a built-in PWM drive circuit. Designed for environments with multiple devices connected via SPI, it enables continuous motor operation based on a preset PWM drive cycle with just a single rotation command from the microcontroller. This helps reduce the load on the microcontroller and alleviates congestion on the SPI bus.

As a device handling high current, TB9104FTG ensures safety by integrating a high-precision current sense amplifier that monitors motor drive current. By feeding the amplifier’s output back to the microcontroller, precise drive-stop control can be executed when abnormal current occurs. The product also features other abnormality detection and drive-stop functions.

Toshiba will expand the lineup of driver ICs for automotive motors, contributing to the electrification and enhanced safety of automotive equipment.

Notes:
[1] Gate driver: Driver for driving MOSFETs
[2] Serial peripheral interface (SPI) : A synchronous serial communications protocol for sending and receiving data.

Applications

Automotive body systems

  • To drive high-current brushed DC motors used in applications such as power back doors, power sliding doors, power windows, and power seats.

Features

  • Small, high heat-dissipation VQFN32 package
  • SPI for interfacing with the microcontroller
  • Built-in PWM drive circuit
  • Various abnormality detection functions

Main Specifications

Part number TB9104FTG
Supported motors Brushed DC motor
Number of output channels One channel (when used as H-bridge)/
two channels (when used as half-bridge)
Main functions Standby function, dead time control,
PWM drive
Main abnormal detections Power supply low voltage detections,
charge pump overvoltage detection, overheat detection,
VDS detection of external MOSFETs, SPI error detection
Absolute maximum
ratings
(Ta=-40 to 125°C)
Power supply VB voltage
1 Vvb1a (V)
-0.3 to 18
Power supply VB voltage
2 Vvb2a (V)
18 to 40 (within one second)
Power supply VCC
voltage Vvcc1a (V)
-0.3 to 6.0
Power supply VDD
voltage Vvdd1a (V)
-0.3 to 6.0
Ambient temperature
Ta (°C)
-40 to 125
Operating ranges
(Ta=-40 to 125°C)
Operating power supply
voltage1 VvbRNG (V)
5.7 to 18
Operating power supply
voltage2 VvccRNG (V)
4.5 to 5.5
Operating power supply
voltage3 VvddRNG (V)
4.5 to 5.5
Operating junction
temperature TjRNG (°C)
-40 to 150
Package Name P-VQFN32-0505-0.50-009
Size (mm) Typ. 5.0×5.0
Reliability AEC-Q100 (Grade 1) qualified (scheduled)

Follow the link below for more on the new product.
TB9104FTG

Follow the link below for more on Toshiba’s automotive brushed DC motor driver ICs.
Automotive Brushed DC Motor Driver ICs

Customer Inquiries:

Analog Device Sales & Marketing Dept.
Tel: +81-44-548-2219

* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.