News Center

This page is listing links of the press release and topics published by Toshiba Electronic Devices and Storage Corporation.
Information in the news and topics, including product prices and specifications, content of services and contact information, is current on the date of the news announcement, but is subject to change without prior notice. The news before March 31, 2017 is the news published by Toshiba Storage & Electronic Devices Solutions Company.

Release Year
Category
News Category
22-05-2020
Bidirectional TVS diode with a higher peak pulse current rating that contributes to improving reliability of the IC's power supply lines : DF2B5PCT, DF2B7PCT
14-05-2020
東芝針對車用ECU推出MOSFET閘極驅動器開關IPD
28-04-2020
TOSHIBA消費型硬碟中的疊瓦式磁記錄(SMR)技術
30-03-2020
東芝推出80V N溝道功率MOSFET採用最新一代製程,可提高電源效率
16-03-2020
東芝擴大物聯網應用32bit TXZ+微控制器
10-03-2020
東芝推出驅動中高電流IGBT/MOSFT之光耦合器
10-03-2020
TOSHIBA最新企業級硬碟通過 Microchip Technology Adaptec® 主機匯流排介面卡和RAID介面卡相容性測試
27-02-2020
東芝推出適用於5G智慧手機的射頻開關和低雜訊放大器IC
27-02-2020
A general-purpose package is newly available in the lineup of Toshiba’s small, surface mount LDO regulator which enables long operation and operational stability of IoT equipment : TCR3UF series
25-02-2020
東芝推出100V N通道功率MOSFET有助於降低車用設備功耗
21-02-2020
Lineup expansion of general purpose logic ICs that can be used for a wide range of applications by raising the operating temperature
20-02-2020
東芝推出新款低功耗有刷直流馬達驅動IC
17-02-2020
東芝推出適用於工廠自動化及工業應用小封裝大電流光繼電器
06-02-2020
東芝推出高解析度微步進馬達驅動IC
28-01-2020
東芝推出適用於PLC高速通訊邏輯輸出光耦合器
25-12-2019
東芝推出車用緊湊型封裝100V N通道功率MOSFET
23-12-2019
東芝推出用於電壓諧振電路的新型分立IGBT
10-12-2019
東芝推出具有多路輸出以實現汽車功能安全的通用系統電源IC
03-12-2019
TOSHIBA推出適用於DVR與NVR平台的 6TB監控用硬碟
03-12-2019
Toshiba’s New Three-Phase Brushless Motor Control Pre-Driver IC Features Sensorless Control and Closed Loop Speed Control
開啟新視窗