News Center

This page is listing links of the press release and topics published by Toshiba Electronic Devices and Storage Corporation.
Information in the news and topics, including product prices and specifications, content of services and contact information, is current on the date of the news announcement, but is subject to change without prior notice. The news before March 31, 2017 is the news published by Toshiba Storage & Electronic Devices Solutions Company.

Release Year
Category
News Category
29-07-2021
100V N通道功率MOSFET產品線的增加, 有助於在汽車設備設計上面積的縮減:XPW4R10ANB、XPW6R30ANB、XPN1300ANC
20-07-2021
有助於降低家用電器功耗的1350V/30A離散式IGBT產品線擴展:GT30N135SRA
26-05-2021
雙極電晶體和開關二極體接面溫度額定值已擴展到150°C,適用於更廣泛的應用
14-05-2021
推出用於IGBT和MOSFET柵極驅動,可在高溫下工作的薄型封裝光耦:TLP5771H,TLP5772H,TLP5774H
13-05-2021
具有高斷態終端電壓額定值,有助於高密度安裝的P-SON4包裝新產品擴展了光繼電器產品系列
27-04-2021
有助於延長電池驅動設備的工作時間的小型低導通電阻共漏極MOSFET產品線擴展:SSM10N954L
27-04-2021
協助縮小半導體測試設備的尺寸,1.5A導通電流的電壓驅動型光繼電器擴展了東芝產品線:TLP3403SRHA
31-03-2021
擴展採用新製程的80V N通道功率MOSFET的產品陣容有助於改善電源供應器的效率 : TK2R4E08QM, TK3R3E08QM, TK5R3E08QM, TK7R0E08QM, TK2R4A08QM, TK3R2A08QM, TK5R1A08QM, TK6R8A08QM, TK5R1P08QM, TK6R9P08QM
30-03-2021
有助於縮小設備尺寸的車載雙極電晶體: TTA500, TTA501, TTA502, TTC500, TTC501
01-02-2021
A low-spike-type 40 V N-channel power MOSFET that helps reducing EMI of power supplies : TPHR7404PU
22-01-2021
Lineup expansion of Schottky barrier diodes with 60 V products using the compact US2H package that has excellent heat dissipation allowing easier thermal design : CUHS15F60, CUHS20F60, CUHS15S60, CUHS20S60
30-11-2020
A discrete IGBT that helps reduce the power consumption and radiated emissions of home appliances : GT30J110SRA
30-11-2020
Launch of photocouplers for IGBTs and MOSFETs gate drive that are thin, support high temperature operations, and can be mounted on the back side of a board or where height is limited : TLP5751H, TLP5752H, TLP5754H
05-10-2020
Expansion of the lineup of input and output full range operational amplifiers for sensors for mobile devices that contribute to long-term operation : TC75S103F
31-08-2020
東芝推出適用於車載三相無刷電機的功率MOSFET柵極驅動器
18-08-2020
東芝推出可提高設備的可靠性的齊納二極體其適用於電源線浪湧保護
22-07-2020
Expansion of the lineup of 80 V N-channel power MOSFETs with the adoption of a new process that helps to improve the efficiency of power supplies : TPH2R408QM, TPH4R008QM, TPN8R408QM, TPN12008QM
16-07-2020
Lineup expansion of SiC SBDs of 650 V contributing to high efficiency of power supply PFCs : TRS12N65FB, TRS16N65FB, TRS20N65FB, TRS24N65FB
26-05-2020
SiC SBDs of 650 V/12 A contributing to power saving and high efficiency of power supply PFCs : TRS12A65F, TRS12E65F
25-05-2020
A MOSFET gate driver switch IPD for automotive high current applications : TPD7106F
開啟新視窗