Polarity | N-ch |
---|---|
Generation | L²-π-MOSⅤ |
RoHS Compatible Product(s) (#) | Available |
計畫停產,新設計中不推薦使用。
器件型號 | 兼容性 | 備註 |
---|---|---|
TK7S10N1Z | Almost same characteristics but different package | Slightly lower ON resistance |
Toshiba Package Name | New PW-Mold2 |
---|---|
Package Image | |
Pins | 3 |
Mounting | Through Hole |
Width×Length×Height (mm) |
6.5×5.5×2.3 |
Package Dimensions | 檢視 |
Please refer to the link destination to check the detailed size.
項目 | 符號 | 值 | 單位 |
---|---|---|---|
Drain-Source voltage | VDSS | 100 | V |
Drain current | ID | 3 | A |
項目 | 符號 | 條件 | 值 | 單位 |
---|---|---|---|---|
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4V | 450 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 350 | mΩ |