September 8, 2021
Toshiba Releases Arm® Cortex®-M4 Microcontrollers for Motor Control as First Products in the TXZ+TM Family Advanced Class
TOKYO—Toshiba Electronic Devices & Storage Corporation ("Toshiba") has started the mass production of 20 new devices in the M4G group for high-speed data processing as new products of the TXZ+TM family advanced class manufactured in a 40nm process. These products use Arm Cortex-M4 core with FPU, running up to 200MHz, integrating a maximum of 2MB code flash and 32KB data flash memory with 100K write cycle endurance, and features various interfacing and communication options. As a result, M4G group devices are ideally suited for office equipment, building and factory automation applications.
Microcontrollers in the M4G group have enhanced communication functions integrated as a serial memory interface that also supports Quad/Octal SPI, audio interface (I2S), external bus interface in addition to UART, FUART, TSPI and I2C. In addition, the devices have an in-built 3-unit DMAC and a bus matrix structure, which greatly improves communication throughput compared to Toshiba's conventional product.
These devices support a variety of sensing use cases with a high-speed, high-precision 12-bit analog/digital converter that allows individual sample hold times to be set for each AD input channel with up to 24 channels.
The self-diagnosis functions incorporated in the devices for ROM, RAM, ADC and Clock help customers to achieve IEC60730 Class B functional safety certification. These new devices offer low current consumption and high functionality while maintaining good compatibility with devices from the existing TXZTM family M4G(1) group.
Documentations, sample software with an example of actual usage, and driver software which control interfaces for each peripheral are available for download on the Toshiba website. Evaluations boards and development environments are provided in cooperation with Arm global ecosystem partners.
High-speed data processing for consumer appliances and industrial equipment.
MFP (Multi-function printer), audio-video equipment, communication equipment for building & factory automation, IoT home appliances etc.,
Product group |
||
|---|---|---|
CPU core |
Arm Cortex-M4 ‒ memory protection unit (MPU) ‒ floating-point unit (FPU) |
|
Max operation frequency |
200MHz |
|
Internal oscillator |
10MHz(+/-1%) |
|
| Internal memory |
Flash (code) |
512KB/1024KB/1536KB/2048KB (rewritable up to 100,000 times) |
Flash (data) |
32KB (rewritable up to 100,000 times) |
|
RAM |
192KB/256KB and Backup RAM 2KB |
|
I/O port |
91 to 155 |
|
External interrupt |
12 to 16 |
|
External bus interface |
8/16bit width (separate/multiplexed bus) |
|
DMA controller (DMAC) |
Multi-function DMAC 1 unit High-speed DMAC 2units |
|
Timer function |
T32A |
32-bit timer : 16 |
LTTMR |
Long Term Timer:1 channel |
|
RTC |
Real Time Clock:1 channel |
|
| Communication function |
UART |
Asynchronous Serial Communication: 3 to 6 channels |
FUART |
Full Universal Asynchronous Receiver Transmitter:1 to 2 channels |
|
I2C |
3 to 5 channels |
|
TSPI |
Serial Peripheral Interface:5 to 9 channels |
|
TSSI |
Synchronous serial Interface: 1 to 2 channels |
|
SMIF |
Serial Memory Interface:1 channel |
|
CEC |
1 channel |
|
| Analog function |
12-bit AD converter |
16 to 24 channel input |
8-bit Digital to Analog converter |
2 channels |
|
| Other peripherals |
Motor control (A-PMD) |
1 channel |
RMC |
Remote Control Signal Preprocessor: 1 to 2 channels |
|
ISD |
Interval Sensor detection Circuit: 1 to 3 units |
|
I2S |
2 channels |
|
FIR |
FIR Calculation circuit:1 channel |
|
| System function |
WDT |
1 channel |
LVD |
Voltage Detection Circuit:1 channel |
|
OFD |
Oscillation Frequency Detector:1 channel |
|
On-chip debug function |
Serial Wire /JTAG |
|
Operation voltage |
2.7 to 3.6V, single voltage supply |
|
Package / Pin |
LQFP176 (20mm x 20mm, 0.4mm pitch) |
|
See the URL below for further details on new products.
See the URL below for further details on Toshiba Microcontrollers.
* Arm and Cortex are registered trademarks of Arm limited (or its subsidiaries) in the US and/or elsewhere.
* TXZ+™ is a trademark of Toshiba Electronic Devices & Storage Corporation.
* Other company names, product names, and service names may be trademarks of their respective companies.
Information in this press release, including product pricing and specifications, content of services and contact information, is current and believed to be accurate on the date of the announcement, but is subject to change without prior notice. Technical and application information contained here is subject to the most recent applicable Toshiba product specifications.