Launch of 20 Surge-Protection Zener Diode Products that are Suitable for Automotive Equipment

Product News 2023-08

The package photograph of launch of 20 surge-protection zener diode products that are suitable for automotive equipment.

Toshiba Electronic Devices & Storage Corporation ("Toshiba")  has launched surge-protection Zener diodes “XCUZ Series” that are AEC-Q101 qualified and are suitable for automotive equipment.

The new XCUZ series products protect devices and circuits against noise (Electrostatic Discharge (ESD), ESD in the order of nanoseconds, and switching surges in the order of microseconds to milliseconds, etc.) entering from power supply lines and connectors of various automotive ECU[1]s, and suppress system malfunctions.

The package of new products is industry-compatible and general-purpose SOD-323 (2.5 mm × 1.25 mm.)
In addition, 20 products added to the lineup have 5.6 V to 36 V of typical voltage range that covers major voltage lines.
Therefore, it can be used for various voltage lines and contributes to improving the quality of automotive equipment.

Notes:
[1] ECU (Electronic Control Unit)

Applications

  • Automotive equipment (IVI[2], ADAS[3], BMS[4], etc.)

Notes:
[2] IVI (in-vehicle infotainment): General term of the (integrated) system that provides both information and entertainment.
[3] ADAS (Advanced driver-assistance systems)
[4] BMS (Battery Management System): Systems for safety control of charge-type secondary batteries such as lithium-ion batteries

Features

  • AEC-Q101 qualified
  • High ESD tolerance (ISO10605 certified)
  • Low dynamic resistance

Main Specifications

(Unless otherwise specified, Ta=25 °C)

Part
number

Absolute
maximum
ratings

Electrical characteristics

Electrostatic
discharge
voltage
VESD[5]

(kV)

Zener voltage  VZ (V)

Dynamic

resitance

RDYN [6]

typ. (Ω)

Clamp
voltag
VC [6][7]

(V)

Total
capacitance
Ct [8]
(pF)

Contact

Air

min

typ.

max

Test
current

IZ (mA)

typ.

typ.

typ.

XCUZ5V6

±30

5.3

5.6

6.0

5

0.16

9.0

125

XCUZ6V2

±30

5.8

6.2

6.6

5

0.21

10.0

105

XCUZ6V8

±30

6.4

6.8

7.2

5

0.27

13.0

88

XCUZ7V5

±30

7.0

7.5

7.9

5

0.32

14.0

78

XCUZ8V2

±30

7.7

8.2

8.7

5

0.37

16.5

67

XCUZ9V1

±30

8.5

9.1

9.6

5

0.44

17.0

62

XCUZ10V

±30

9.4

10.0

10.6

5

0.52

19.0

60

XCUZ11V

±30

10.4

11.0

11.6

5

0.60

24.0

48

XCUZ12V

±30

11.4

12.0

12.6

5

0.70

26.0

44

XCUZ13V

±30

12.4

13.0

14.1

5

0.80

27.0

42

XCUZ15V

±30

13.8

15.0

15.6

5

0.60

24.0

36

XCUZ16V

±30

15.3

16.0

17.1

5

0.50

27.0

35

XCUZ18V

±30

16.8

18.0

19.1

5

0.40

28.5

31

XCUZ20V

±30

18.8

20.0

21.2

5

0.35

30.5

29

XCUZ22V

±30

20.8

22.0

23.3

5

0.40

32.0

27

XCUZ24V

±30

22.8

24.0

25.6

5

0.60

36.5

26

XCUZ27V

±30

25.1

27.0

28.9

2

0.90

45.0

23

XCUZ30V

±30

28.0

30.0

32.0

2

1.25

47.5

21

XCUZ33V

± 25

31.0

33.0

35.0

2

1.80

57.0

19

XCUZ36V

± 20

34.0

36.0

38.0

2

2.60

63.0

18

Notes:
[5] According to ISO10605 (R=2 kΩ/C=330 pF)
[6] TLP parameter: Z0=50 Ω, tp=100 ns, tr=300 ps, averaging window t1=30 ns to t2=60 ns, extraction of dynamic resistance using least squares fit of TLP characteristics between ITLP1=16 A and ITLP2=16 A.
[7] ITLP =16 A
[8] VR = 0 V, f = 1 MHz

Pin Assignment

The illustration of pin assignment of launch of 20 surge-protection zener diode products that are suitable for automotive equipment.

Application Circuit Examples

The illustration of application circuit examples of launch of 20 surge-protection zener diode products that are suitable for automotive equipment.

Note:
The application circuits shown in this document are provided for reference purposes only.
Thorough evaluation is required, especially at the mass production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.

Characteristic Curves

The illustration of characteristic curves of launch of 20 surge-protection zener diode products that are suitable for automotive equipment.
The illustration of characteristic curves of launch of 20 surge-protection zener diode products that are suitable for automotive equipment.

Note:
[9] Averaging window : t1=30 ns to t2=60 ns

Information in this press release, including product pricing and specifications, content of services and contact information, is current and believed to be accurate on the date of the announcement, but is subject to change without prior notice. Technical and application information contained here is subject to the most recent applicable Toshiba product specifications.

A new window will open