TOKYO – Toshiba Corporation's (TOKYO: 6502), August 5, 2015 – Semiconductor & Storage Products Company today announced the start of mass production of "TB9005FNG" and "TB9021FNG", 5-volt constant voltage regulators for application in automotive systems.
"TB9005FNG" supports 1A or higher output current in combination with external power transistors, allowing use in automotive applications that require high output current. "TB9021FNG" includes an output transistor and supports 0.2A output current and contributes to a reduction of external ICs and system simplification. Both ICs also incorporate system reset functions for reset of microcontrollers off, which contributes to improved safety for automotive systems.
Key Features:
Key Specifications
| Part Number | TB9005FNG | TB9021FNG |
|---|---|---|
| Output Voltage | 5.0V±0.15V | 5.0V±0.1V |
| Output Current Capability | Depending on external Tr ability | 200mA |
| Current Limiter | Adjustable with external resistor | 300mA |
| Stand-by Current | 90µA(Typ.) | 30µA(Typ.) |
| Protection | Over current limiter | Over temperature detection of IC Over current limiter Durable against the reverse connection of Vcc and GND |
| Low Voltage Detection | Selectable of 4.25V (Typ.) or 4.75V (Typ.) | Selectable of 4.2V (Typ.) or 4.7V (Typ.) |
| Power-on Reset | Holding time adjustable by the value of external condenser.
|
|
| Watchdog Timer | Low Frequency Detection: Clock pulse width < TWD (Time width defined by external condenser value) |
WINDOW detection: 1ms < Clock pulse width < TWD (Time width defined by external condenser value) |
| Watchdog Hold Control | Operating and holding can be changed by Watchdog timer select terminal
|
|
| Operating Power Supply Voltage Range | 6 to 18V
|
|
| Operating Temperature Range | -40 to 125°
|
|
| Package | SSOP-20-P-225-0.65A | HTSSOP16 Body size: 5.0mm×4.4mm (0.65mm pitch) |
For further information about these products, please visit: TB9005FNG, TB9021FNG
Information in this press release, including product pricing and specifications, content of services and contact information, is current and believed to be accurate on the date of the announcement, but is subject to change without prior notice. Technical and application information contained here is subject to the most recent applicable Toshiba product specifications.