Arm® Cortex®-M3 core-based microcontrollers: Flexible multi-application product line-up
3-V applications, 5-V applications | |
---|---|
Programmable motor driver | ● |
Vector Engine(VE) | |
12-bit AD converter | ● |
8-bit DA converter | ● |
Op amp | |
Comparator | ● |
Encoder Input Circuit | ● |
Oscillation frequency detector (OFD) | ● |
DMA controller | ● |
Serial peripheral Interface(TSPI) | ● |
Communication function (UART、I2C) | ● |
LCD Display Controller (DLCD) | ● |
Optimized for primary control of consumer equipment and industrial equipment, and motor control
線上庫存查詢跟購買
型號需要超過三個文字以上
* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* TXZ+™ is a trademark of Toshiba Electronic Devices & Storage Corporation.
* Other company names, product names, and service names may be trademarks of their respective companies.