MQ04-V Series

Toshiba's MQ04ABD-V series of 5,400rpm 2.5-inch HDDs deliver up to 2TB of storage capacity. The MQ04ABD-V series is suitable for set-top-box (STB), digital video recorders (DVR) and network video recorders (NVR) applications where large capacity, low power and low acoustics are critical.

Product Specification

Form Factor 2.5-inch
Interface SATA 3.3Gbit/s
Format 512e
Buffer Size 128MiB
Rotation Speed 5400rpm
MTTF 600 000h
Power Consumption
( Low Power Idle ) ( Typ. )
0.60W Typ
MQ04-V Series

Key Features

  • Up to 2TB of Storage Capacity
  • 2.5-inch, Small Form Factor
  • 5400 rpm Performance
  • SATA up to 6.0Gbit/s
  • Advanced Format (AF) 512e Sector Length
  • Drive-Managed SMR Technology
  • Low Power Consumption Compared to 3.5-inch Form Factor (DT01ABAxxxV series)
  • Low acoustics 23dB (Idle)

Applications

  • Set-Top-Box (STB)
  • Digital Video Recorders (DVR)
  • Network Video Recorders (NVR)

Lineup

Capacity Weight ( Max. ) Model Number
2TB 117g MQ04ABD200V
1TB 92g MQ04ABF100V
  • Product image may represent a design model.
  • Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes.  A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • A kibibyte (KiB) means 210, or 1,024 bytes, a mebibyte (MiB) means 220, or 1,048,576 bytes, and a gibibyte (GiB) means 230, or 1,073,741,824 bytes.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • "2.5-inch" and "3.5-inch" mean the form factor of HDDs or SSDs. They do not indicate drive's physical size.

Documents

Name Date

문의

문의

문의

자주 있는 문의

자주 있는 문의

구매

구매처

Note

  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.