News Center

This page is listing links of the press release and topics published by Toshiba Electronic Devices and Storage Corporation.
Information in the news and topics, including product prices and specifications, content of services and contact information, is current on the date of the news announcement, but is subject to change without prior notice. The news before March 31, 2017 is the news published by Toshiba Storage & Electronic Devices Solutions Company.

Release Year
Category
News Category
03-10-2018
TVS diodes with improved electrostatic discharge protection performance for high-speed signal lines: DF2B5M5SL, DF2B6M5SL, DF2S5M5SL, DF2S6M5SL
28-09-2018
A small, low forward voltage Schottky barrier diode suitable for voltage booster circuits of LCD backlights: CLS10F40
27-09-2018
Toshiba has launched IPM-drive photocoupler in thin, compact 5pin SO6 package, helping downsizing equipment: TLP2304
26-09-2018
Lineup expansion of 600 V planar MOSFET π-MOSIX series products that allow greater design flexibility by reducing EMI noise: TK1K0A60F, TK1K7A60F, TK2K2A60F, TK4K1A60F
06-09-2018
Toshiba Starts Mass Production of Motor Driver IC with High-Definition Micro Stepping
30-08-2018
Toshiba Starts Mass Production of Video Processor for High Resolution Automotive Panels
30-08-2018
Small, surface mount LDO regulators that allow long and stable operation of IoT equipment and wearable devices: TCR3UM series
19-07-2018
A TVS diode suitable for ESD protection of a low voltage signal line: DF2B5SL
25-04-2018
40 V N-channel power MOSFETs in the U-MOSIX-H series using the SOP Advance(WF) package for automotive applications: TPHR7904PB, TPH1R104PB
17-04-2018
A low spike product in our 60 V N-channel power MOSFET U-MOSIX-H series that helps reducing EMI of power supplies: TPH1R306P1
13-04-2018
60 V/0.7 A photorelay in 4pin SO6 package for factory automation and other industrial applications: TLP176AM
28-03-2018
Lineup expansion of 100 V N-channel power MOSFET U-MOSIX-H series products that help improve the efficiency of power supplies: TK2R9E10PL, etc.
22-02-2018
Lineup expansion of 100 V N-channel power MOSFET U-MOSIX-H series that helps to improve the efficiency of power supplies for industrial equipment: TPW3R70APL, TPH5R60APL
23-01-2018
New generation 600 V planar power MOSFET π-MOSIX series products: TK750A60F, TK1K2A60F, TK1K9A60F, TK650A60F
28-12-2017
1.5 A LDO regulators in industryʼs smallest package for mobile applications: TCR15AG series
20-12-2017
100 V N-channel power MOSFET products for industrial equipment, featuring industry’s lowest level On-resistance: TPH3R70APL, TPN1200APL
15-12-2017
200 V, 0.4 A small photorelay: TLP3145
30-11-2017
100 V dual-type N-channel MOSFET product with highly allowable power dissipation in a small package: SSM6N815R
29-11-2017
Expanded lineup of the second generation of SiC SBD products with a TO-220-2L package: TRS2E65F, TRS3E65F
21-11-2017
300 mA small LDO regulator ICs combined low quiescent bias current with high ripple rejection ratio and fast load transient response: TCR3UG series