Product News 2022-6
Toshiba Electronic Devices & Storage Corporation ("Toshiba") has expanded the lineup of Zener diode products in the “MKZ series” by launching products that use the SOT-23 package. Zener diodes protect electronic devices from switching surges[1] and ESD (Electrostatic Discharge)[2].
When mechanical relays or motors are driven, surges can be generated by the counter electromotive force of the coils. The new products are Zener diodes that protect electronic devices from switching surges and ESD. In addition, in the same way as current products in the lineup, the new products can absorb surges well with their low dynamic resistance and low clamp voltage characteristics, suppressing voltage added to electronic devices. This helps to improve the quality of electronic equipment.
Ten products using the general-purpose SOT-23 package are in the lineup with Zener voltages of 5.6 V to 36 V (typ.) to support common voltage values. This allows them to support various voltage lines and mounting areas.
Notes:
[1] @IEC61000-4-5, tp=8/20 μs pulse
[2] @IEC61000-4-2
(@Ta=25 °C)
Part number |
Package |
Absolute maximum ratings |
Zener voltage VZ typ. (V) |
Clamp voltage VC [3][4] typ. (V) |
Dynamic resistance RDYN[3] typ. (Ω) |
|||
---|---|---|---|---|---|---|---|---|
Name |
Size typ. (mm) |
|||||||
Electrostatic discharge voltage VESD[2] (kV) |
Peak pulse current IPP[1] (A) |
|||||||
Contact |
Air |
@IZ=5 mA |
||||||
SOT-23 (SOT23) |
2.9×2.4× 0.9 |
±30 |
12 |
5.6 |
9 |
0.16 |
||
11 |
6.2 |
10 |
0.21 |
|||||
10 |
6.8 |
13 |
0.27 |
|||||
8.5 |
8.2 |
16.5 |
0.37 |
|||||
7 |
12 |
26 |
0.7 |
|||||
5.5 |
16 |
27 |
0.5 |
|||||
5 |
20 |
30.5 |
0.35 |
|||||
4.5 |
24 |
36.5 |
0.6 |
|||||
±20 |
4 |
30[5] |
47.5 |
1.25 |
||||
±12 |
3 |
36[5] |
63 |
1.45 |
Notes:
[3] TLP parameters : Z0=50 Ω, tp=100 ns, tr=300 ps, averaging window : t1=30 ns to t2=60 ns,
extraction of dynamic resistance using least squares fit of TLP characteristics between ITLP1=16 A and ITLP2=30 A.
[4] ITLP=16 A
[5] @IZ=2 mA (MKZ30V, MKZ36V)
Note:
The application circuits shown in this document are provided for reference purposes only.
Thorough evaluation is required, especially at the mass-production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.
Notes:
[6] @Mounted on an FR4 board (25.4 × 25.4 mm、Cu pad 645 mm2), Ta=25 °C, TLP parameters : Z0=50 Ω, tp=100 ns, tr=300 ps, averaging window : t1=30 ns to t2=60 ns
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.