Product News 2022-10
Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched a 3-phase brushless DC motor driver IC “TB67B001BFTG” with high-speed control for use with motors such as those of server fans and cleaning robots.
The new product TB67B001BFTG uses Toshiba’s DMOSFET[1] for its output transistor, featuring an output voltage rating of 25 V and an output current rating of 3 A[2]. In addition, it has incorporated a function that detects abnormal rotation frequency that exceeds the maximum rotation frequency. TB67B001BFTG has a faster internal oscillator with a maximum rotation frequency of 1.875 kHz for abnormality detection. This is a 25 % improvement compared to the existing product TB67B001FTG, allowing the rotation control of high-speed motors.
Using the QFN36 package, the product is pin and package compatible with the existing product TB67B001FTG. This allows the product to be used in the same environment as the existing product and replacement is easy.
Furthermore, the ON-resistance of its motor driver output is kept to 0.6 Ω[3] in spite of the small package, helping to reduce the amount of heat generation.
TB67B001BFTG supports a range of motor power supply voltage between 5.5 V and 22 V and can be used for a wide range of applications such as motors for server fans and cleaning robots.
Notes:
[1] Double-Diffused MOSFET
[2] The motor current that can drive motors actually is limited by operating conditions such as ambient temperature and power supply voltage.
[3] RON(H) (typ.) + RON(L) (typ.)
Part number |
|||
---|---|---|---|
Supported motors |
3-Phase brushless DC motors |
||
Operating range |
Power supply voltage VMopr (V) |
@Ta= -40 to 105 °C |
5.5 to 22 |
Absolute Maximum Ratings |
Output voltage VOUT (V) |
25 |
|
Output current IOUT (A) |
3 |
||
Electrical Characteristics |
ON-resistance of Output transistor at the U, V and W pins RON(H) typ. (Ω) |
@VM=12 V, Ta=25 °C, IOUT= -0.1 A |
0.3 |
ON-resistance of Output transistor at the U, V and W pins RON(L) typ. (Ω) |
@VM=12 V, Ta=25 °C, IOUT=0.1 A |
0.3 |
|
Static power supply current at VM IM typ. (mA) |
TSP/VSP=0 V |
5.5 |
|
Safety function |
Over-current detection, thermal shutdown, Under voltage lockout, Lock detection |
||
Package |
Name |
QFN36 |
|
Size (mm) |
5.0 × 5.0 (typ.) |
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.