Function | PWM type |
---|---|
Application Scope | 3-phase brushless motor drivers |
Class | 3-phase sensorless driver |
Number of drive motors (brushless motor) | 1 |
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | P-VQFN36-0505-0.50-001 |
---|---|
Package Image |
![]() |
Pins | 36 |
Mounting | Surface Mount |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current | IOUT(peak) | 3 | A |
Operating Temperature (Max) | Topr | 105 | ℃ |
Operating Temperature (Min) | Topr | -40 | ℃ |
Storage Temperature (max) | Tstg | 150 | ℃ |
Storage Temperature (min) | Tstg | -55 | ℃ |
Output Voltage | VO | 25 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Power Supply Voltage (Min) | - | - | 4 | V |
Contact us
Contact usFrequently Asked Questions
FAQs