3글자 이상 입력하세요.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
January 26, 2022
Toshiba Electronic Devices & Storage Corporation
KAWASAKI, Japan—Toshiba Electronic Devices & Storage Corporation (“Toshiba”) has launched two silicon carbide (SiC) MOSFET Dual Modules: “MG600Q2YMS3,” with a voltage rating of 1200V and drain current rating of 600A; and “MG400V2YMS3,” with a voltage rating of 1700V and drain current rating of 400A. The first Toshiba products with these voltage ratings, they join the previously released MG800FXF2YMS3 in a lineup of 1200V, 1700V and 3300V devices.
The new modules have mounting compatibility with widely used silicon (Si) IGBT modules. Their low energy loss characteristics meet needs for higher efficiency and size reductions in industrial equipment, such as converters and inverters for railway vehicles, and renewable energy power generation systems.
(unless otherwise specified, @Tc=25°C)
Part number |
||||
---|---|---|---|---|
Package |
2-153A1A |
|||
Absolute maximum ratings |
Drain-source voltage VDSS (V) |
1200 |
1700 |
|
Gate-source voltage VGSS (V) |
+25/-10 |
+25/-10 |
||
Drain current (DC) ID (A) |
600 |
400 |
||
Drain current (pulsed) IDP (A) |
1200 |
800 |
||
Channel temperature Tch (°C) |
150 |
150 |
||
Isolation voltage Visol (Vrms) |
4000 |
4000 |
||
Electrical characteristics |
Drain-source on-voltage (sense) VDS(on)sense typ. (V) |
@VGS =+20V, Tch=25°C |
0.9 @ID=600A |
0.8 @ID=400A |
Source-drain on-voltage (sense) VSD(on)sense typ. (V) |
@VGS =+20V, Tch=25°C |
0.8 @IS=600A |
0.8 @IS=400A |
|
Source-drain off-voltage (sense) VSD(off)sense typ. (V) |
@VGS =-6V, Tch=25°C |
1.6 @IS=600A |
1.6 @IS=400A |
|
Turn-on switching loss Eon typ. (mJ) Eon typ. (mJ) |
@Tch=150°C |
25 @ VDS=600V, ID=600A |
28 @VDS=900V, ID=400A |
|
Turn-off switching loss Eoff typ. (mJ) Eoff typ. (mJ) |
@Tch=150°C |
28 @ VDS=600V, ID=600A |
27 @VDS=900V, ID=400A |
|
Thermistor characteristics |
Rated NTC resistance R typ. (kΩ) |
5.0 |
5.0 |
|
NTC B value B typ. (K) |
@TNTC=25 - 150°C |
3375 |
3375 |
Follow the links below for more on the new products.
Follow the link for more on Toshiba’s SiC Power Devices.
Customer Inquiries
Power Device Sales & Marketing Dept.
Tel: +81-44-548-2216
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.