MG400V2YMS3

SiC MOSFET Modules

Description

Feature All SiC MOSFET type
Application High power switching (Power conversion, Motor drive)
Circuit Configuration 2in1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name 2-153A1A
Package Image Toshiba MG400V2YMS3 SiC MOSFET Modules product 2-153A1A package image
Mounting Surface Mount
Width×Length×Height
(mm)
152×62×20.5
Package Dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain current (DC) ID 400 A
Drain-Source voltage VDSS 1700 V
Channel temperature Tch 150

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Drain-source on-voltage(Sense terminal) (Typ.) VDS(on)sense ID=400A
Tch=25℃
VGS=20V
0.8 V
Source-drain off-voltage(Sense terminal) (Typ.) VSD(off)sense IS=400A
Tch=25℃
VGS=-6V
1.6 V
Turn-on switching loss (Typ.) Eon - 28 mJ
Turn-off switching loss (Typ.) Eoff - 27 mJ
Reverse recovery loss (Typ.) Err - 0.7 mJ
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Aug,2022

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Applications

Mega-solar Inverters
Such as high efficiency and miniaturization are important in designing mega-solar inverter. Toshiba provides information on a wide range of semiconductor products suitable for inverter circuit unit, gate driving circuit unit, signal transmission unit, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open