HDMI® Interface Bridge ICs

There are many applications that require conversion from High-Definition Multimedia Interface (HDMI®) to other formats such as the MIPI® interface specification. These applications include digital media adapters, smart monitors, set-top boxes, Smart TVs and more.

Lineup

Part
number
Package
Image
Input HDMI® 1.4
(3D support)
HDMI® 1.4b
(3D support)
Output

MIPI® CSI-2 TX
4 Data Lanes × 1ch

MIPI® CSI-2 TX
4 Data Lanes × 2ch
MIPI® DSI TX
4 Data Lanes × 2ch
Maximum
Resolution

2K Full HD
(1920x1080, 60fps, 24-bit/pixel)

4K Ultra HD
(3840x2160, 30fps, 24-bit/pixel)
Audio I2S or TDM
Package Size BGA64
6mm x 6mm
0.65mm pitch
BGA80
7.0mm x 7.0mm
0.65mm pitch
Status MP
MP
MP
TD (Brlef)
TD (Full)
Sequence File
EV Board

Application

HDMI_02
HDMI_03

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

* MIPI® is registered service marks of MIPI Alliance, Inc.
* The terms HDMI, and HDMI High-Definition Multimedia Interface, and the HDMI Logo are trademarks or registered trademarks of HDMI Licensing Administrator, Inc. in the United States and other countries.
* Other company names, product names, and service names may be trademarks of their respective companies.