This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
There are many applications that require conversion from High-Definition Multimedia Interface (HDMI® Interface) to other formats such as the MIPI® interface specification. These applications include digital media adapters, smart monitors, set-top boxes, Smart TVs and more.
| Part number | TC358743XBG | TC9590XBG |
|---|---|---|
| Package Image | ||
| Input | HDMI® 1.4 Interface | |
| Output | MIPI® CSI-2® | |
| Resolution | 2K Full HD (1920×1080, 60fps, 24-bit/pixel) |
|
| Audio | I2S or TDM | |
| Package dimensions | BGA64 6mm×6mm, 0.65mm pitch |
BGA64 7mm×7mm, 0.8mm pitch |
| Operating Ambient temperature | -30°C ~ +70°C | -40°C ~ +85°C |
| Status | MP | |
* MIPI®, DSI®, CSI-2® are trademarks, service marks, registered service marks of MIPI Alliance, Inc.
* The terms HDMI, HDMI High-Definition Multimedia Interface, HDMI Trade dress and the HDMI Logos are trademarks or registered trademarks of HDMI Licensing Administrator, Inc.
* Other company names, product names, and service names may be trademarks of their respective companies.