Linear ICs

Toshiba offers a wide range of linear ICs including op amps, comparators, transistor arrays, and power amplifier ICs.

Lineup

Operational Amplifiers and Comparators
Toshiba offers low-noise-type, ultra-low-current-consumption-type, and input/output full-range-type (Input/Output Rail-to-Rail) products.
Thermoflagger™ (Over temperature detection IC)
Toshiba Thermoflagger™ with PTC thermistor detects abnormal over temperature of electronic devices. This solution can detect a wide area of abnormal over temperature at inexpensive.
Transistor Arrays
High-efficiency and large-current drive is achieved by changing from bipolar transistor type to DMOS FET type.
Automotive audio power amplifier ICs
Toshiba’s audio power amplifier for in-vehicle adopts the low on-resistance 0.13um process with the leading edge and top-class in the industry, and realize the high quality design by including the various protection functions and the original safety function for in-vehicle.

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Documents

Technical topics

Reference Design

This is a picture of eFuse Application Circuit (with Enhanced Overcurrent Protection).
eFuse Application Circuit (with Enhanced Overcurrent Protection)
This reference design provides design guide, data and other contents of eFuse IC Application Circuit (with Enhanced Overcurrent Protection) built on a small board.This circuit provides precise overcurrent shutdown by combining the eFuse IC and the ThermoflaggerTM used as an overcurrent detection device.
This is a picture of eFuse Application Circuit (with Thermal Shutdown).
eFuse Application Circuit (with Thermal Shutdown)
This reference design provides design guide, data and other contents of eFuse IC Application Circuit (with Thermal Shutdown) built on a small board. This circuit provides over temperature detection and protection by combining the eFuse IC and the ThermoflaggerTM (Over Temperature Detection IC).
Over Temperature Detection IC ThermoflaggerTM Application Circuit (TCTH021AE / Push-pull type)
This reference design provides design guide, data and other contents of Over Temperature Detection IC ThermoflaggerTM Application Circuits (TCTH021AE / Push-pull type). In combination with PTC thermistor(s), the ThermoflaggerTM can be used to detect over temperature at multiple locations within a device. Details of other application circuits of the ThermoflaggerTM are also provided.
Over Temperature Detection IC ThermoflaggerTM Application Circuit (TCTH021BE / Open-drain type)
This reference design provides design guide, data and other contents of Over Temperature Detection IC ThermoflaggerTM Application Circuit (TCTH021BE / Open-drain type). In combination with PTC thermistor(s), this ThermoflaggerTM can be used to detect over temperature at multiple locations within a device.
PCB Photo (example)
3-Phase Multi-Level Inverter using MOSFET
This reference design provides design guide, data and other contents of the 3-Phase Multi-Level Inverter with 5 level output. It uses 150 V MOSFETs to drive AC 200 V Motor.
PCB Photo (example)
Application Circuit of Low Power Consumption Op-Amp TC75S102F
Application circuits of low power consumption Op-Amp TC75S102F for use with various sensors. These application circuits can be used for devices requiring long battery life, IoT sensor, energy harvesting, etc.
Diagram of application circuit of Low Noise Op-amp TC75S67TU for current sensor.
Application Circuit of Low Noise Op-amp TC75S67TU for Current Sensor
The circuit used low noise op-amp TC75S67TU as sensing amplifier Introduction of current sensor application of TC75S67TU Current sensor application method and notes of TC75S67TU
Design / Support / Reference Design Center
Circuit diagram of TPD4162F square-wave control type BLDC motor drive circuit.
TPD4162F Square-Wave Control Type BLDC Motor Drive Circuit
The square-wave control type brushless DC motor driver using TPD4162F in compact pakage. The design method of circuit and PCB such as calculation of constants, is described.
Small package / Power loss 10% down / Fast OCP operation
Circuit diagram of motor control circuit for cordless power tool.
Motor Control Circuit for Cordless Power Tool
Motor driver for cordless power tools using low loss element TPH1R204PB within small package. The motor speed is controlled by MCU. Description of circuit design method.
Low power loss FET / 2 mode drive system / 3 shunt method
Circuit of application circuit of low noise Op-amp TC75S67TU for ultrasonic distance sensor.
Application Circuit of Low Noise Op-amp TC75S67TU for Ultrasonic Distance Sensor
Ultrasonic distance sensor used low noise Op-amp TC75S67TU Introduction of US distance sensor application of TC75S67TU US distance sensor application method and notes of TC75S67TU
Super low noize level / Measure to 6m / Small board size
Circuit of application circuit of low noise Op-Amp TC75S67TU for pyroelectric infrared sensor.
Application Circuit of Low Noise Op-Amp TC75S67TU for Pyroelectric Infrared Sensor
Pyroelectric infrared sensor used low noise Op-amp TC75S67TU Introduction of infrared sensor application of TC75S67TU Human sensor application method and notes of TC75S67TU
Super low noize level / Detectable to 7m / Small board size
Circuit of application circuit of low noise Op-amp TC75S67TU for pulse sensor.
Application circuit of low noise Op-amp TC75S67TU for pulse sensor
The application circuit to the pulse sensor of the photon detection system of low noise level Op-amp TC75S67TU. Describes design guidance of the small pulse sensor circuit
TC75S67TU

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의
A new window will open