Low-voltage, wide-range input signals can be amplified and processed.

I/O Full-swing

We have a lineup of operational amplifiers and comparators in the I/O full range (I/O Rail to Rail). It is possible to amplify and process a wide range of input signals from GND voltage to power supply voltage at low power supply voltage.

The input voltage can be processed from the GND voltage to the power supply voltage by using an operational amplifier/comparator with a full input/output range. Therefore, even when the power supply voltage is low, the input voltage can have a large dynamic range.

I/O full-range op-amps/Comparators

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Queries about purchasing, sampling and IC reliability

재고 확인 및 구매

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open