October 1, 2019
IRVINE, Calif. – Toshiba America Electronic Components, Inc. (“Toshiba”) has launched the “TB67B000AHG,” a new three-phase brushless motor driver for home appliances such as air-conditioners, air-purifiers, dehumidifiers, and ceiling fans. The new driver is a high-voltage addition to the “TB67B000 series,” which realizes highly efficient brushless motor drive and noise reduction in a single package.
Demand is growing, particularly in emerging economies, for high-efficiency three-phase brushless fan motors that can reduce energy consumption and manage fluctuations in power voltage. Such motors require higher-voltage PWM driver ICs to maintain high product reliability.
Toshiba’s newly developed 600V TB67B000AHG driver IC is pin-compatible with the current 500V TB67B000HG and can easily replace it. Toshiba is also developing the more compact version “TB67B000AFG” in a small 34-pin HSSOP1 package which will be available in November 2019.
Home appliances such as air-conditioners and air-purifiers, dehumidifiers, DC fans, ceiling fans, and other industrial equipment.
Product name |
New product TB67B000AHG |
Under development TB67B000AFG |
Current product TB67B000HG |
Current product TB67B000FG |
|
|---|---|---|---|---|---|
Power supply voltage (absolute maximum ratings) |
For motor operation: 600V |
For motor operation: 500V |
|||
Power supply voltage |
For controller: 18V |
||||
Package |
HDIP30 (Mounting area: 32.8 × 13.5mm) |
HSSOP34 (Mounting area: 17.5 × 11.93mm) |
HDIP30 (Mounting area: 32.8 × 13.5mm) |
HSSOP34 (Mounting area: 17.5 × 11.93mm) |
|
Power supply voltage |
For motor operation: 50 to 450V |
||||
Power supply voltage |
For controller: 13.5 to 16.5V |
||||
Output current |
2A |
||||
Driving method |
Sine-wave PWM drive/Trapezoidal commutation |
||||
PWM frequency |
14kHz to 23kHz |
||||
Lead angle control |
Sine-wave PWM drive: 0 to 58°/32 steps |
||||
Input voltage for rotational speed command |
Motor operation: 2.1V to 5.4V |
||||
Features |
• Built-in IGBT three-phase bridge • Built-in oscillation circuit (resistor connected externally.) • Built-in bootstrap diode • Built-in error detection functions: current limiter, thermal shutdown, under voltage lock out, and motor lock detection | ||||
Features |
• Built-in regulator circuit (5V/35mA , 5V/30mA) |
• Built-in regulator circuit (5V/35mA , 7V/30mA) |
|||
For more information about the new product, please visit: https://toshiba.semicon-storage.com/us/product/linear/motordriver/detail.TB67B000AHG.html
Toshiba America Electronic Components, Inc. (TAEC), an independent operating company owned by Toshiba America, Inc., is the US based electronic components business of Toshiba Electronic Devices and Storage Corporation. TAEC offers consumers and businesses a wide variety of innovative hard disk drive (HDD) products and semiconductor solutions for automotive, industrial, IoT, motion control, telecom, networking, consumer and white goods applications. The company’s broad portfolio encompasses integrated wireless ICs, power semiconductors, microcontrollers, optical semiconductors, ASICs, ASSPs and discrete devices ranging from diodes to logic ICs. For more company information, please visit TAEC’s web site at http://www.toshiba.semicon-storage.com/
1 Shrink Small Outline Package with Heat Sink
Information in this press release, including product pricing and specifications, content of services and contact information, is current and believed to be accurate on the date of the announcement, but is subject to change without prior notice. Technical and application information contained here is subject to the most recent applicable Toshiba product specifications.