Toshiba Releases New MOSFET Gate Driver IC that Will Help to Reduce Device Footprints

TCK42xG Series supports back-to-back connection of external N-channel MOSFETs

 

February 9, 2022

SiC Power Devices

KAWASAKI, Japan—Toshiba Electronic Devices & Storage Corporation ("Toshiba") has released “TCK421G” for 20V power lines as the first product in its new “TCK42xG Series” of MOSFET gate driver ICs. Devices in the series are dedicated to gate voltage control of an external N-channel MOSFET, based on input voltage, and have an overvoltage lockout function. Volume shipments start today.

TCK421G is suitable for configuring power multiplexer circuits or load switch circuits equipped with reverse-current blocking, in combination with a back-to-back connection of external N-channel MOSFETs. It incorporates a charge pump circuit that supports a wide range of input voltages, from 2.7V to 28V, and supplies stable voltage to the gate-source voltage of external MOSFETs with its intermittent operation. This allows switching of large currents.

Housed in a WCSP6G[1] package, one of the smallest in the industry[2], TCK421G realizes high density mounting in small devices, such as wearable devices and smartphones, helping to reduce their footprint.

Toshiba will continue to develop the TCK42xG Series and plans to introduce six versions in all. The overvoltage lockout of TCK42xG Series will support an input voltage of 5V to 24V. Two types of gate output voltage, 5.6V and 10V, will be made available, for different gate-source voltages in the external MOSFETs. The overvoltage lockout and gate output voltage can be selected, according to the user’s device.

Notes:
[1] 1.2mm x 0.8mm
[2] Among MOSFET gate driver ICs. Toshiba survey, as of February 2022.

Applications

  • Wearables
  • Smartphones
  • Notebook PCs, tablets
  • Storage equipment, etc.

Features of the new series

  • Gate-source voltage setting (5.6V, 10V) depending on input voltage with a built-in charge pump circuit
  • Overvoltage lockout supports 5V to 24V
  • Low input OFF current: IQ(OFF)= 0.5μA (max) @VIN=5V, Ta= -40 to 85°C

Main Specifications

(Unless otherwise specified, Ta=25°C)

Part number

TCK421G

Package

Name

WCSP6G

Size (mm)

1.2×0.8 (typ.)、

t=0.35 (max)

Operating

ranges

Input voltage  VIN  (V)

@Ta= -40 to 85°C

2.7 to 28

Electrical characteristics

VIN UVLO threshold, Vout falling

VIN_UVLO  typ./max  (V)

@Ta= -40 to 85°C for VIN_UVLO max

2.0/2.5

VIN UVLO hysteresis  VIN_UVhyst

typ.  (V)

–

0.2

VIN OVLO threshold, Vout falling

VIN_OVLO  min/max  (V)

@Ta= -40 to 85°C

22.34/24.05

VIN OVLO hysteresis

VIN_OVhyst  typ.  (V)

–

0.12

Input quiescent current

(ON state) [3]

IQ(ON)  typ.  (μA)

@VIN=5V

140

@VIN=12V

185

Standby current

(OFF state)

IQ(OFF)  max  (μA)

@VIN=5V, Ta= -40 to 85°C

0.5

@VIN=12V, Ta= -40 to 85°C

0.9

GATE Drive voltage

(VGATE1-VIN)

(VGATE2-VIN)

VGS  min/typ./max

(V)

@VIN=2.7V

8/9.2/10

@VIN=5V

9/10/11

@VIN=9V

9/10/11

@VIN=12V

9/10/11

@VIN=20V

9/10/11

VGS ON time

tON  typ.  (ms)

@VIN=5V, CGATE1,2=4000pF

2.9

VGS OFF time

tOFF  typ.  (μs)

VIN=5V, @CGATE1,2=4000pF

52

OVLO VGS turn OFF time

tOVP  typ.  (μs)

@CGATE1,2=4000pF

34

Sample Check & Availability

Buy Online

 
 
 
 

Notes :
[3] Control terminal current (ICT) is not included.

 

Follow the links below for more on the new product.

TCK421G
TCK42xG Series

To check availability of the new product at online distributors, visit:

TCK421G
Buy Online


Information in this press release, including product pricing and specifications, content of services and contact information, is current and believed to be accurate on the date of the announcement, but is subject to change without prior notice. Technical and application information contained here is subject to the most recent applicable Toshiba product specifications.

A new window will open