May 9, 2023
Toshiba Electronic Devices & Storage Corporation
KAWASAKI, Japan—Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched high-speed quad-channel digital isolators, the “DCL54xx01 Series,” that feature 100kV/μs (min) of high common mode transient immunity (CMTI) and a 150Mbps high-speed data rate. Volume shipments of the six products in the series start today.
Ensuring the safety and reliability of factory automation equipment requires isolation devices that ensure insulation and prevent noise propagation. Toshiba is now offering digital isolators as a solution that address requirements for higher speed and multi-channel signal communications and high CMTI.
The new products use Toshiba’s proprietary magnetic coupling type insulated transmission method to deliver a high CMTI of 100kV/μs (min) [1]. This realizes high tolerance of electrical noise between input/output in isolated signal communications, and also contributes to stable control signal transmission and equipment operation. With their low pulse width distortion of 0.8ns (typ.) [2] and high-speed data rate of 150Mbps (max), the digital isolators are suitable for multi-channel high-speed communications applications such as I/O interfaces with SPI communications.
Toshiba has provided its customers with photocouplers, isolation devices that ensure insulation through optical coupling, for 50 years now. Going forward, in addition to photocouplers, the company will expand its lineup of high-speed quad-channel digital isolators, plus the number of channels and packages, and offer high-quality insulation devices that support the reliable, real-time data transmission required for industrial equipment control.
Notes:
[1] Test condition: VI= VDD or 0V, VCM=1500V, Ta=25°C
[2] Test condition: VDD1=VDD2=5V, Ta=25°C
| Part number | DCL540C01 | DCL540D01 | DCL540L01 | DCL540H01 | DCL541A01 | DCL541B01 | |||
|---|---|---|---|---|---|---|---|---|---|
| Number of channels (Forward directions : reverse directions) |
4 (4:0) |
4 (4:0) |
4 (4:0) |
4 (4:0) |
4 (3:1) |
4 (3:1) |
|||
| Default output logic | Low | High | Low | High | Low | High | |||
| Enabled control | None | None | Output enable |
Output enable |
Input Disable |
Input Disable |
|||
| Package | SOIC16-W | ||||||||
Absolute maximum ratings |
Operating temperature Topr (°C) |
-40 to 110 | |||||||
| Storage temperature Tstg (°C) |
-65 to 150 | ||||||||
Maximum withstanding isolation voltage (1min.) BVS min (Vrms) |
Ta=25°C | 5000 | |||||||
| Recommended operating conditions | Power supply voltage VDD1, VDD2 (V) |
2.25 to 5.5 | |||||||
| Electrical characteristics | Common mode transient immunity CMTI min (kV/μs) |
100 | |||||||
Data rate tbps max (Mbps) |
150 | ||||||||
Pulse width distortion PWD typ. (ns) |
VDD1=VDD2 =5 V, Ta=25°C |
0.8 | |||||||
Propagation delay tPHL, tPLH typ. (ns) |
10.9 | ||||||||
| Sample Check & Availability | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|||
| Part number | DCL541L/H01[3] | DCL542L/H01[3] | DCL520C/D00[3] | DCL521C/D00[3] | ||
|---|---|---|---|---|---|---|
Number of channels (Forward directions : reverse directions) |
4 (3:1) |
4 (2:2) |
2 (2:0) |
2 (1:1) |
||
| Default output logic | Low/High | Low/High | Low/High | Low/High | ||
| Enabled control | Output enable |
Output enable |
None | None | ||
| Package | SOIC16-W | SOIC8 | ||||
| Absolute maximum ratings | Operating temperature Topr (°C) | -40 to 110 | -40 to 125 | |||
| Storage temperature Tstg (°C) | -65 to 150 | -65 to 150 | ||||
Maximum withstanding isolation voltage (1min.) BVS min (Vrms) |
Ta=25°C | 5000 | 3000 | |||
| Recommended operating conditions | Power supply voltage VDD1, VDD2 (V) |
2.25 to 5.5 | 2.25 to 5.5 | |||
| Electrical characteristics | Common mode transient immunity CMTI min (kV/μs) |
100 | 100 | |||
Data rate tbps max (Mbps) |
150 | 150 | ||||
Pulse width distortion PWD typ. (ns) |
VDD1=VDD2 =5 V, Ta=25°C |
0.8 | 0.8 | |||
Propagation delay tPHL, tPLH typ. (ns) |
10.9 | 10.9 | ||||
Note:
[3] Under development (As of May, 2023)
Follow the link below for more on Toshiba’s digital isolators.
Application
Inverter/Servo
Uninterruptible Power Supply
Programmable Logic Controller
Application Note
Standard Digital Isolators
Customer Inquiries:
Optoelectronic Device Sales & Marketing Dept.
Tel: +81-44-548-2218
Information in this press release, including product pricing and specifications, content of services and contact information, is current and believed to be accurate on the date of the announcement, but is subject to change without prior notice. Technical and application information contained here is subject to the most recent applicable Toshiba product specifications.