August 29, 2023
Toshiba Electronic Devices & Storage Corporation
KAWASAKI, Japan—Toshiba Electronic Devices & Storage Corporation ("Toshiba") has developed “MG250YD2YMS3,” the industry’s first[1] 2200V dual silicon carbide (SiC) MOSFET module for industrial equipment. The new module has a drain current (DC) rating of 250A and uses the company’s third generation SiC MOSFET chips. It is suitable for applications that use DC1500V, such as photovoltaic power systems and energy storage systems. Volume shipments start today.
Industrial applications like those mentioned above generally use DC1000V or lower power, and their power devices are mostly 1200V or 1700V products. However, anticipating widespread use of DC1500V in coming years, Toshiba has released the industry’s first 2200V product.
MG250YD2YMS3 offers low conduction loss with a low drain-source on-voltage (sense) of 0.7V (typ.)[2]. It also offers lower turn-on and turn-off switching loss of 14mJ (typ.)[3] and 11mJ (typ.)[3] respectively, an approximately 90% reduction[4] against a typical silicon (Si) IGBT. These characteristics contribute to higher equipment efficiency. Realizing low switching loss also allows the conventional three-level circuit to be replaced with a two-level circuit with a lower module count, contributing to equipment miniaturization.
Toshiba will continue to meet the market needs for high efficiency and the downsizing of industrial equipment.
Notes:
[1] Among dual SiC MOSFET modules. Toshiba survey, as of August 2023.
[2] Test condition: ID=250A, VGS=+20V, Tch=25°C
[3] Test condition: VDD=1100V, ID=250A, Tch=150°C
[4] Toshiba comparison of switching loss for a 2300V Si module and MG250YD2YMS3, the new all SiC MOSFET module, as of August 2023 (performance values for the 2300V Si module is a Toshiba estimate based on papers published in or before March 2023.)
Industrial Equipment
(Tc=25°C unless otherwise specified)
| Part number | MG250YD2YMS3 | |||
|---|---|---|---|---|
| Toshiba’s package name | 2-153A1A | |||
| Absolute maximum ratings |
Drain-source voltage VDSS (V) | 2200 | ||
| Gate-source voltage VGSS (V) | +25 / -10 | |||
| Drain current (DC) ID (A) | 250 | |||
| Drain current (pulsed) IDP (A) | 500 | |||
| Channel temperature Tch (°C) | 150 | |||
| Isolation voltage Visol (Vrms) | 4000 | |||
| Electrical characteristics |
Drain-source on-voltage (sense) VDS(on)sense (V) |
ID=250A, VGS=+20V, Tch=25°C |
typ. | 0.7 |
| Source-drain on-voltage (sense) VSD(on)sense (V) |
IS=250A, VGS=+20V, Tch=25°C |
typ. | 0.7 | |
| Source-drain off-voltage (sense) VSD(off)sense (V) |
IS=250A, VGS=-6V, Tch=25°C |
typ. | 1.6 | |
| Turn-on switching loss Eon (mJ) |
VDD=1100V, ID=250A, Tch=150°C |
typ. | 14 | |
| Turn-off switching loss Eoff (mJ) |
typ. | 11 | ||
| Stray inductance LsPN (nH) | typ. | 12 | ||
Follow the link below for more on the new product.
Follow the link below for more on Toshiba’s SiC Power Devices.
Customer Inquiries:
Power Device Sales & Marketing Dept.
Tel: +81-44-548-2216
Information in this press release, including product pricing and specifications, content of services and contact information, is current and believed to be accurate on the date of the announcement, but is subject to change without prior notice. Technical and application information contained here is subject to the most recent applicable Toshiba product specifications.