DT02-VH Series

Toshiba’s Surveillance HDD DT02-VH Series are designed for purpose-built consumer and commercial surveillance video systems supporting up to 64 cameras. The versatile capacity allows solutions designers to customize the storage capacity that optimum aligns with image resolution and stable video recording requirements. DT02-VH series use an energy-saving 5400rpm design to deliver performance tuned for demanding 24/7, multi-stream surveillance environments. DT02-VH series are designed to be compatible with the wide variety of surveillance platforms available from leading SVR and NVR vendors.

Product Specification

Form Factor 3.5-inch
Interface SATA-3.3
Buffer Size 256MiB
Rotation Speed 5400rpm
Maximum Data Transper Speed
(Sustained)(Typ.)
176.4MiB/s
MTTF/MTBF(AFR) 1 000 000h (0.88%)
DT02-VH Series

Key Features

  • Up to 6TB capacity 
  • Supports up to 64 cameras high-definition streams
  • 256MiB buffer helps to smooth video recording and guard against frame drops
  • Designed for 24x7 operation
  • Annual workload rating of 180TB/year
  • MTTF/MTBF of 1M hours
  • Industry-standard 3.5-inch form-factor and SATA 6.0Gbit/s interface 
  • Advanced Format 512e Sector Technology
  • Drive-Managed SMR (Shingled magnetic recording) Technology

Applications

  • Network Video Recorders (NVR)
  • Hybrid (analog and IP) Super DVR (SDVR) platforms
  • Mid- and High-Range Surveillance NVR (SNVR) and SDVR platforms

Lineup

Capacity Active Idle Power Consumption (Typ.) Weight (Max) Model Number
6TB 2.81W 680g DT02ABA600VH
4TB 2.33W 650g DT02ABA400VH
  • Product image may represent a design model.
  • Definition of capacity: One terabyte (TB) = one trillion bytes, but storage capacity actually available may vary depending on operating environment and formatting.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • A mebibyte (MiB) means 1 048 576 bytes.
  • MTTF / MTBF (Mean Time to Failure / Mean Time Between Failures) of the HDDs during its life time is one million hours and AFR(Annualized Failure Rate) is 0.88%. This assumes power-on hours are 24 x 7 in normal surveillance usage (8760 h/year power on hours, up to 180TB/year total data transfers, and average HDA surface temperature:40°C or less).  Use at case HDA surface temperature above 40°C may degrade product reliability and reduce warranty period.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • "3.5-inch" mean the form factor of HDDs. They do not indicate drive's physical size.
  • Workload is a measure of the data throughput of the year, and it is defined as the amount of data written, read or verified by commands from the host system.
  • Number of surveillance cameras support capability is defined by performance simulation with High Definition cameras at 4Mbit/s rate. Actual results may vary based on various factors, including the types of cameras installed, the system’s hardware and software capabilities, and the video compression technology used, as well as system variables such as resolution, frames per second, and other settings.

Documents

Contacts

Contact us

Contact us

Frequently Asked Questions

FAQs

Purchase

Where to Buy

Note

  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.
A new window will open