Not Recommended for New Design
Photocoupler (phototransistor output)
Feature | 2.3mm low-profile package |
---|---|
Application Scope | Communication interface / Power supply / PLC |
Function | General-purpose |
Number of Circuits | 1 |
Input type | AC |
RoHS Compatible Product(s) (#) | Available |
Safety Standard |
Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE) / GB 4943.1-2022 (CQC)
*Download Online Certification of Safety Standard(UL 1577) |
Toshiba Package Name | SO4 |
---|---|
Package Image | |
Pins | 4 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.6×7.0×2.1 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector-emitter voltage | VCEO | 80 | V |
Collector Current | IC | 0.05 | A |
Forward Current | IF | 0.05 | A |
Operating Temperature | Topr | -55 to 110 | ℃ |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Isolation voltage BVs @1minute (Min) |
BVS | t=60sec | 3750 | Vrms |
Current Transfer Ratio (Max) | CTR | IF=5mA VCE=5V rank=- |
400 | % |
Current Transfer Ratio (Min) | CTR | IF=5mA VCE=5V rank=- |
50 | % |
Contact us
Contact usFrequently Asked Questions
FAQs