TLP293-4

Photocoupler (phototransistor output)

Description

Feature 2.3mm low-profile package / DC input / Low input current drive
Application Scope Communication interface / PLC / Power supply
Function Low IF
Number of Circuits 4
Input type DC
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE) / GB 4943.1-2022 (CQC)

*Download Online Certification of Safety Standard(UL 1577)
*Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name SO16
Package Image SO16
Pins 16
Mounting Surface Mount
Width×Length×Height
(mm)
10.3×7.0×2.1
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector-emitter voltage VCEO 80 V
Collector Current IC 0.05 A
Forward Current IF 0.05 A
Operating Temperature Topr -55 to 125

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Collector Emitter Saturation Voltage (Max) VCE(sat) - 0.3 V
Isolation voltage BVs
@1minute (Min)
BVS t=60sec 3750 Vrms
Current Transfer Ratio (Max) CTR IF=5mA
VCE=5V
rank=GB
600 %
Current Transfer Ratio (Max) CTR IF=5mA
VCE=5V
rank=-
600 %
Current Transfer Ratio (Min) CTR IF=5mA
VCE=5V
rank=GB
100 %
Current Transfer Ratio (Min) CTR IF=5mA
VCE=5V
rank=-
50 %
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

May,2018

Aug,2024

May,2025

May,2025

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Current Transfer Ratio
(%)
VDE
TLP293-4(4LGBTPE 2000 Yes LGB(100%-600%), IF=±0.5mA Yes
TLP293-4(GB-TP,E 2000 Yes GB(100%-600%), IF=±5mA -
TLP293-4(LA-TP,E 2000 Yes LA(50%-600%), IF=±0.5mA -
TLP293-4(TP,E 2000 Yes - -
TLP293-4(V4-TP,E 2000 Yes - Yes
TLP293-4(V4GBTPE 2000 Yes GB(100%-600%), IF=±5mA Yes
TLP293-4(V4LATPE 2000 Yes LA(50%-600%), IF=±0.5mA Yes

Applications

Programmable Logic Controller
Such as high functionality, low power consumption and miniaturization are important in designing programmable
logic controller (PLC). Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, input and output module units, control signal transmission units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open