Feature | Low input current drive / High temperature 125 degC operation |
---|---|
Application Scope | Inverter / Communication interface / PLC |
Function | High-speed / IPM driver |
Number of Circuits | 1 |
Output Interface | totem-pole(BUF) |
RoHS Compatible Product(s) (#) | Available |
Safety Standard |
Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE)
*Download Online Certification of Safety Standard(UL 1577) |
For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TLP2745 | Almost same characteristics but different package | Different Switching speed |
Toshiba Package Name | DIP8 |
---|---|
Package Image | |
Pins | 8 |
Mounting | Through Hole/Surface Mount |
Width×Length×Height (mm) |
9.66×7.62×3.65 |
Package Dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Operating Temperature | Topr | -40 to 125 | ℃ |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Pulse width distortion | |tpHL-tpLH| | - | 220 | ns |
Isolation voltage | BVS | t=60sec | 5000 | Vrms |
Common mode transient immunity | CMH / CML | - | +/-20 | kV/μs |
ICC (Max) | ICC | - | 3 | mA |
threshold input current(L/H) | IFLH | - | 1.6 | mA |
Propagation delay time (H/L)(Max) | tpHL | - | 250 | ns |
Propagation delay time (L/H)(Max) | tpLH | - | 250 | ns |
Data transfer rate | - | - | 5 | Mbps |
Supply Voltage(under Recommended Operating Conditions)(Max) | VCC | - | 20 | V |
Supply Voltage(under Recommended Operating Conditions)(Min) | VCC | - | 3 | V |
Contact us
Contact usFrequently Asked Questions
FAQs