Application | Mobile equipment / Camera/Sensor power supply / RF power supply |
---|---|
Feature | Low dropout voltage / High ripple rejection ratio / Fast load transient response / Small package |
Output Type | Fixed Output |
Overcurrent protection | Y |
Thermal shutdown | Y |
Auto-discharge | Y |
Inrush current reduction | Y |
RoHS Compatible Product(s) (#) | Available |
TCR5AM09 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TCR5BM09A | Package and characteristics are almost same | - |
Toshiba Package Name | DFN5B |
---|---|
Package Image |
![]() |
Pins | 5 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.2×1.2×0.38 |
Package Dimensions | View |
Land pattern dimensions | View |
Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
Please refer to the link destination to check the detailed size.
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
(Note2) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Input Voltage | VIN | 6.0 | V |
Power Dissipation (mounted on glass-epoxy board(40mm×40mm)) | PD | 600 | mW |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Operating Output Current (Max) | IOUT | - | 500 | mA |
Operating Input Voltage * | VIN | - | VOUT+0.1V to VBAT | V |
Output Voltage (Typ.) | VOUT | - | 0.9 | V |
Output Voltage Lineup | VOUT | - | 0.55 to 3.6 | V |
Output Voltage Accuracy (±) * | - | - | 1.0 | % |
Quiescent Current (Typ.) * | IB(ON) | IOUT=0mA | 38 | μA |
Stand-by Current (Typ.) * | IB(OFF) | - | 0.1 | μA |
Dropout Voltage (Typ.) * | VDO | IOUT=0.3A | 90 | mV |
Ripple Rejection Ratio (Typ.) * | R.R. | f=1kHz | 70 | dB |
Output Noise Voltage (Typ.) * | VNO | - | 69 | μVrms |
Operating Temperature | Topr | - | -40 to 85 | ℃ |
Output Capacitance | COUT | - | ≥2.2 | μF |
*: Representative value, Please refer to the datasheet for details.
Contact us
Contact usFrequently Asked Questions
FAQs