Features | Darlington / Built-in damper diode |
---|---|
Polarity | PNP |
Complementary Product | 2SD1509 |
RoHS Compatible Product(s) (#) | Please contact us. |
2SB1067 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TTB1067B | Package and characteristics are almost same | Almost same DC current gain |
Toshiba Package Name | TO-126 |
---|---|
Pins | 3 |
Mounting | Through Hole |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | -2 | A |
Collector-emitter voltage | VCEO | -80 | V |
Contact us
Contact usFrequently Asked Questions
FAQs