Application Scope | Switching-mode power supplies / Mobile equipment batteries |
---|---|
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Please contact us. |
CMS02 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
CMS30I30A | Almost same package but similar characteristics | Almost same function |
Toshiba Package Name | M-FLAT |
---|---|
Package Image | |
Pins | 2 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.4×4.7×0.98 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Average Forward Current (Single) | IF(AV) | 3 | A |
Repetitive Peak Reverse Voltage | VRRM | 30 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Peak Forward Voltage (Max) | VFM | - | 0.4 | V |
Contact us
Contact usFrequently Asked Questions
FAQs