Smart Gate Driver Coupler TLP5214A Inverter Application

This reference design provides example circuits, design guide of built-in functions and thermal design guide for applying TLP5214A to inverter circuit as gate driver.

Inverter application example of smart gate driver coupler TLP5214A inverter application.
Inverter application block diagram exampl of smart gate driver coupler TLP5214A inverter application.

Features

  • Highly integrated 4.0 A output current IGBT gate drive photocoupler
  • Build-in IGBT non-saturation detection function, active mirror clamp function and Fault signal feedback function
  • Minimize circuit design effort, number of components and PCB area
  • Wide operating temperature range : -40 to 110 ℃
  • Isolation voltage : 5000Vrms(min.)

Description

  • Introduction of example circuits of TLP5214A for inverter application
  • Design guidelines of overcurrent protection and thermal design

Design Documents

Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.

Design Data

Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.

Used Toshiba Items

Part Number Device Category Portion Usage Description
Photocoupler (photo-IC output) Inverter * 6 Photocoupler (photo-IC output), IGBT driver, IOP=+/-4.0 A, 5000 Vrms, SO16L
Photocoupler(Isolation Amplifier) signal amplifier * 1 Photocoupler(Isolation Amplifier), Analog output, 5000 Vrms, SO8L(LF4)
Discrete IGBT Inverter * 6 600 V/33 A IGBT, Built-in Diodes, TO-3P(N)

Related Documents

We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의
A new window will open