SSM3J109TU

EOL announced

Small-signal MOSFET

Description

Polarity P-ch
Generation U-MOSⅢ
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name SOT-323F (UFM)
Package Image UFM
Package Code SOT-323F
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×2.1×0.7
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Gate-Source voltage VGSS +/-8 V
Drain current ID -2 A

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - -1.0 V
Gate threshold voltage (Min) Vth - -0.3 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=4V 130
Drain-Source on-resistance (Max) RDS(ON) |VGS|=2.5V 172
Drain-Source on-resistance (Max) RDS(ON) |VGS|=1.8V 300

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open