TCR3UF13A

Low Dropout (LDO) Linear Voltage Regulator

Description

Application Mobile equipment / IOT/Wearable equipment / Camera/Sensor power supply
Feature Low quiescent current / Fast load transient response / Small package
Output Type Fixed Output
Overcurrent protection Y
Thermal shutdown Y
Auto-discharge Y
Inrush current reduction Y
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SMV
Package Image SMV
JEITA SC-74A
Package Code SOT-25
Pins 5
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.8×1.1
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Input Voltage VIN 6.0 V
Power Dissipation (mounted on glass-epoxy board(25.4mm×25.4mm)) PD 580 mW

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Operating Output Current (Max) IOUT - 300 mA
Operating Input Voltage * VIN - 1.5 to 5.5 V
Output Voltage (Typ.) VOUT - 1.3 V
Output Voltage Lineup VOUT - 0.8 to 5.0 V
Output Voltage Accuracy (±) * - - 1.0 %
Quiescent Current (Typ.) * IB(ON) IOUT=0mA 0.34 μA
Stand-by Current (Typ.) * IB(OFF) - 0.03 μA
Dropout Voltage (Typ.) * VDO IOUT=0.3A 206 mV
Ripple Rejection Ratio (Typ.) * R.R. f=1kHz 70 dB
Output Noise Voltage (Typ.) * VNO - 41 μVrms
Operating Temperature Topr - -40 to 85
Output Capacitance COUT - ≥1.0 μF

 *: Representative value, Please refer to the datasheet for details.

Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open