RoHS Compatible Product(s) (#) | Available |
---|
Toshiba Package Name | FBGA281-P-1313-0.65B6 |
---|---|
Pins | 281 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
number of bits | 32 | bit |
ROM size | 1024 | Kbyte |
ROM type | Mask ROM | - |
RAM size | 40 | Kbyte |
internal data bus width | 32 | bit |
external data bus width | 16 | bit |
watchdog timer | Available | - |
Clock gear function | Available | - |
A/D converters(10bit) | 24 | ch |
A/D converters(10bit)unit | 1 | units |
I2C/SIO | 1 | ch |
UART/SIO | 7 | ch |
Timer/counter(8bit) | 12 | ch |
Timer/counter(16bit) | 4 | ch |
timer/counter(32bit) | 1 | ch |
32-bit timer input capture | 8 | ch |
32-bit timer output compare | 8 | ch |
Interrupt controllers | 25 | pins |
Multiply and accumulation unit | Available | - |
program patch function | 8 | areas |
debug support unit | Available | - |
DMA controllers | 8 | ch |
I/O Port | 202 | port |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
1.35 to 1.65 | 3.75 to 40.5 | -20 to 85 | 0.025 |
Contact us
Contact usFrequently Asked Questions
FAQs