Contact us

A new window will open A new window will open

TO-220SIS

TK16A60W5

Power MOSFET (N-ch 500V<VDSS≤700V)

Description

Polarity N-ch
Generation DTMOSⅣ
RoHS Compatible Product(s) (#) Available
Assembly bases Malaysia

Properties

Package Information

Toshiba Package Name TO-220SIS
Package Image TO-220SIS
JEITA SC-67
Pins 3
Mounting Through Hole
Package Dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain current ID 15.8 A
Power Dissipation PD 40 W
Drain-Source voltage VDSS 600 V
Gate-Source voltage VGSS +/-30 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Input capacitance (Typ.) Ciss - 1350 pF
Total gate charge (Typ.) Qg - 43 nC
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 0.23 Ω

Document

Data sheet TK16A60W5 Data sheet/Japanese (PDF: 367KB)
Data sheet TK16A60W5 Data sheet/English (PDF: 244KB)
PSpice PSpice Model [Feb,2014] (lib: 3KB)
Reliability Information Reliability Data [Jan,2017] (PDF: 86KB)
Environment Information Certificate on Content of SVHC of REACH [Sep,2017] (PDF: 44KB) UPDATED
Application Note Structures and Characteristics: Power MOSFET Application Notes [Nov,2016] (PDF: 484KB)
Application Note Maximum Ratings: Power MOSFET Application Notes [Nov,2016] (PDF: 1075KB)
Application Note Electrical Characteristics: Power MOSFET Application Notes [Nov,2016] (PDF: 1092KB)
Application Note Selecting MOSFETs and Consideration for Circuit Design: Power MOSFET Application Notes [Nov,2016] (PDF: 1426KB)
Application Note Thermal Design and Attachment of a Thermal Fin: Power MOSFET Application Notes [Nov,2016] (PDF: 1125KB)
Catalog MOSFETs [Mar,2016] (PDF: 2526KB)
Catalog Part Number List: MOSFETs [Mar,2016] (PDF: 1295KB)

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS
TK16A60W5,S4VX 50 Yes

Notes

  • The Part Number column shows representative part numbers only, which may not be available for sale in the precise form shown. Each Part Number constitutes a product family which may contain multiple associated product configurations.
    (#) Under the RoHS Compatible Product(s) column, "Available" means at least one RoHS-Compatible product is available for sale in the corresponding product family. "None" means no RoHS Compatible product is available in that product family. For Toshiba's definitions of concepts related to the RoHS Directive and RoHS Compatibility, please click here.
    The RoHS compatibility information provided herein is to the best of Toshiba's knowledge and belief accurate as of the date Toshiba entered the information into this database. Information is subject to change at any time without notice.
    Please contact your Toshiba sales representative for detailed environmental information about each specific part number or product, such as RoHS compatibility or material content. Please use Toshiba products only in compliance with all applicable laws and regulations concerning the inclusion or use of controlled substances, including without limitation the RoHS Directive.TOSHIBA ASSUMES NO LIABILITY FOR DAMAGES OR LOSSES OCCURRING AS A RESULT OF NONCOMPLIANCE WITH APPLICABLE LAWS AND REGULATIONS.
  • Reliability data are provided for your reference only, please contact your Toshiba sales representative for detailed reliability information about each part number.
  • For product delivery, additional characters will be added to the part numbers shown on this website. For details, please ask your local distributor, or send an inquiry accessed from "Contact Us" on this website.
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.