Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

TB62747AFNG

LED driver for LED displays and amusement applications

Description

Application Scope Large LED panels
Class 16-output constant current LED driver
Output Channel (Ch) 16
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SSOP24-P-300-0.65A
Package Image SSOP24-P-300-0.65A
Pins 24
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Average Forward Current IO 55 mA
Operating Temperature (Max) Topr 85
Operating Temperature (Min) Topr -40
Storage Temperature (max) Tstg 150
Storage Temperature (min) Tstg -55
Supply Voltage (Max) VDD 6 V
Output Voltage VO 26 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Power Supply Voltage (Max) - - 5.5 V
Power Supply Voltage (Min) - - 3 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.
Name Date

 

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Notes

back to list
A new window will open
To Top