Feature | Step-up DC/DC converter built in 4ch constant current driver |
---|---|
Application Scope | White color LED backlighting |
Class | Constant current step-up DC/DC converter |
Output Channel (Ch) | 4 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | P-WQFN20-0404-0.50-002 |
---|---|
Package Image | |
Pins | 20 |
Mounting | Surface Mount |
Package Dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Average Forward Current | IO | 150 | mA |
Operating Temperature (Max) | Topr | 85 | ℃ |
Operating Temperature (Min) | Topr | -40 | ℃ |
Storage Temperature (max) | Tstg | 150 | ℃ |
Storage Temperature (min) | Tstg | -55 | ℃ |
Supply Voltage (Max) | VDD | 6 | V |
Output Voltage | VO | 45 | V |
Contact us
Contact usFrequently Asked Questions
FAQs