TC75W54FU

Op-amp (CMOS)

Description

Feature Low voltage operation / Low current consumption
Number of Circuits 2
Power supply type Single/dual
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SM8
Package Image SM8
Package Code SOT-505
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×4.0×1.1
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Operating Voltage(dual power supplies)(Max) VCC,VEE +/-3.5 V
Operating Voltage(dual power supplies)(Min) VCC,VEE +/-0.9 V
Operating Voltage(single power supply)(Max) VCC 7 V
Operating Voltage(single power supply)(Min) VCC 1.8 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2023

Apr,2024

Apr,2024

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note
TC75W54FU,LF 3000 Yes General Use

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open